Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Level Detector for Pressurized Tanks with Victaulic Fitting for Tank Depth Measurement
Discontinued Product

PX77-I

Level Detector for Pressurized Tanks with Victaulic Fitting for Tank Depth Measurement
Discontinued Product | PX77-I

CE
  • All Stainless Steel Construction
  • Hermetically Sealed Housing
  • High Accuracy Wet/Wet Differential Pressure

Beschreibung

The PX77U has been discontinued, please see the PX437 as a possible substitute or contact our Pressure Engineering department.

OMEGA’s PX77 Series differential pressure transmitter is a unique device designed to measure depth of liquid in a pressurized tank. This unit is mounted on the bottom of the tank with the side port either vented to the atmosphere on a vented tank, or connected to the top of the tank for a closed or pressurized tank.

SPECIFICATIONS
Electrical:
Excitation: 10-40 Vdc
Output: 4-20 mA ±10%
Max Loop Resistance: (Input Voltage-10) x 50
Zero Balance: 4 mA +10% -2% adj
Performance:
Accuracy Class: 0.5% Linearity, Hysteresis and Repeatability Combined
Sensing Element: 4 active arm bridge with Hermetically sealed thick film strain gage
Environmental:
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% of Rdg/°F
Zero: 0.0025% of FSO/°F
Pressure:
Ranges (psi): 3, 5, 10, 15
Line Pressure: 100% or rated pressure
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX77U0-003DI
Consult Sales  
Lieferzeit: 
 
 
0-3 psi level transducer with 4-20 mA output and 6 ft of cable
PX77U0-005DI
Consult Sales  
Lieferzeit: 
 
 
0-5 psi level transducer with 4-20 mA output and 6 ft of cable
PX77U0-010DI
Consult Sales  
Lieferzeit: 
 
 
0-10 psi level transducer with 4-20 mA output and 6 ft of cable
PX77U0-015DI
Consult Sales  
Lieferzeit: 
 
 
0-15 psi level transducer with 4-20 mA output and 6 ft of cable
*Alle Preisangaben in Euro.
Anmerkung: To order with extra cable add "-xxxFT" and add $2.00 per foot over 6 ft.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.