Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Extruder Thin Film RTD Probes with Compression Fittings

CFTF Series

Extruder Thin Film RTD Probes with Compression Fittings | CFTF Series

Extruder Thin Film RTD Probes with Compression Fittings

121,66 CFTF-000-RTD-2-60-1

  • Sensors Contain Precision 100 Ohm Class B DIN Platinum Thin Film Elements in 3-Wire Configurations
  • Standard Temperature Range is -50 to 260ºC. Optional High Temperature (500ºC) Fiberglass Insulated Cable Construction is Available
  • These RTD Sensors are Ideal For Plastic Process Equipment and Other Rugged Environments
  • Probe is Made of 304SST With a .191-.197" Diamater, Lenghts Are As Specified in The Model Numbers, All Models Include PFA Insulated, PFA Jacketed Cables With SST Flex Amor.
  • Terminations Include Spade Lugs and Heavy Duty Connectors Standard.
  • All Models Supplied With a Brass 1/8" NPT Compression Fitting Standard

Beschreibung

These RTD sensors are used extensively in plastic processing equipment and other rugged environments. These sensors are typically installed using the supplied 1/8NPT brass compression fitting, other fittings are available.

Standard configurations are based on the most popular lengths, with straight sheaths and with 90º bends. The included flex hose over the cable protects the wires from damage in rough environments. Standard terminations include spade lugs and Omega's OTP heavy duty connector (round pins).
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
CFTF-000-RTD-2-60-1
121,66
Lieferzeit: 1 Woche
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 2" long, 60" of PFA cable in a sst flex hose and spade lug terminations
CFTF-000-RTD-2-60-2
152,34
Lieferzeit: 4 Wochen
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 2" long, 60" of PFA cable in a sst flex hose and an OTP connector
CFTF-000-RTD-4-60-1
121,66
Lieferzeit: 4 Wochen
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 4" long, 60" of PFA cable in a sst flex hose and spade lug terminations
CFTF-000-RTD-4-60-2
132,35
Lieferzeit: 4 Wochen
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a straight sheath 4" long, 60" of PFA cable in a sst flex hose and an OTP connector
CFTF-090-RTD-2-60-1
128,95
Lieferzeit: 1 Woche
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 2" long straight length beyond bend, 60" of PFA cable in a sst flex hose and spade lug terminations
CFTF-090-RTD-2-60-2
132,35
Lieferzeit: 4 Wochen
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 2" long straight length beyond bend, 60" of PFA cable in a sst flex hose and an OTP connector
CFTF-090-RTD-4-60-1
122,08
Lieferzeit: 2 Wochen
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 4" long straight length beyond bend, 60" of PFA cable in a sst flex hose and spade lug terminations
CFTF-090-RTD-4-60-2
132,35
Lieferzeit: 4 Wochen
 
100 Ohm, Class B DIN platinum thin film element, 3-wire connection with a probe bent 90º with a 4" long straight length beyond bend, 60" of PFA cable in a sst flex hose and an OTP connector
*Alle Preisangaben in Euro.
Anmerkung: For other lengths of armoured cable, change “60” in model number to length desired and add $3.50 per foot over 5' (60"). For other probe lengths, change “2” or “4” in model number to length desired and add $5 +$1 to the price for each inch over 6". For high temperature construction (500ºC), add “-CC” to the end of model number and add $10 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) CFTF-000-RTD-2-60-1 100 Ohm Class B DIN platinum thin film element, 3-wire construction, 2, €121,66

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Bend Information Wählen Sie:
000 für No bend
090 für 90° Bend

(2) Length Wählen Sie:
2 für 2 in
4 für 4 in

(3) Transmission Options Wählen Sie:
1 für Spade Lugs
2 für OTP Connector
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.