Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

High-Temperature Wireless Handheld Infrared Thermometer
with Optional Sighting Scope and Distance Measurement - Discontinued

OS523E_24E-W Series

 | OS523E_24E-W Series

2 year warranty CE
  • Built-In Wireless Measurement
  • Rugged, High-Performance Design
  • Models Available with Temperature Ranges to 2482°C (4500°F)
  • Built-In Laser Sighting Dot/Circle Switchable
  • Emissivity Adjustable from 0.1 to 1.00 in 0.01 Steps
  • Distance-Measuring Option, Field-Mountable or Built-In [0.9 to 9 m (3 to 30'') Range]
  • Custom LCD Indicates Current with Min, Max, Average, or Differential Temperatures
  • °C/°F Selectable
  • 1 mV/Degree Analog Output Standard (0.5 mV/Degree on OS524E)
  • RS232 Output with Free Data Logging Software
  • Ambient Target Temperature Compensation
  • Audible and Visible Alarms
  • Integral Tripod Mount
  • Electronic Trigger Lock
  • Last Temperature Recall
  • Data Storage for Up to 800 Temperature Points
  • Distance-Measuring Option Available

Beschreibung

The OS523E/24E-W Series has been discontinued. As a possible substitute, connect the Analog output, 1mV/Deg., of the IR Gun into a wireless system such as UWPC-2A.

With their powerful features, the portable and rugged high-temperature OS523E/524E Series infrared thermometers offer solutions for many non-contact temperature measurement applications. Their emissivity, adjustable in 0.01 increments, allows them to measure a variety of surfaces. A custom backlit LCD features dual digital display of the current and max, min, difference, or average temperatures simultaneously. Standard features include high and low audible and visual alarms, 1 mV/degree analog output, RS232 output, and temperature data storage.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
FEATURES  OS523E-1, -2, -3(*) (**) OS524E(*) (**)
Accuracy† ±1% rdg ±1% rdg
Range -18 to 1370°C (0 to 2500°F) 538 to 2482°C (1000 to 4500°F)
Emissivity Adjustable Adjustable
Backlit Dual Display Std Std
Distance to Spot Size Ratio See Figure 110:1
Differential Temperature Std Std
Min/Max Temperature Std Std
Average Temperature Std Std
High Alarm Std Std
Low Alarm Std Std
Audible Buzzer and Indicator Std Std
Ambient Target Temp Comp. Std Std
Analogue Output 1 mV/deg 0.5 mV/deg
RS232 Output Std Std
Free Data Logging Software Std Std
Distance Optional Optional
Data Logging Std Std
Data Storage Std Std
Laser Sight (Built-In) Std dot/circle (-3, dot) Std dot/circle
Trigger Lock Std Std
Last Temperature Recall Std Std
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
Wirelless Receiver - One receiver works with up to 48 Wireless instruments!
Accessories
UNIV-AC-100/240
€42,11
Lieferzeit: 1 Woche
 
Universal 9 V adaptor
HH-DM
€110,81
Lieferzeit: ab Lager
 
Distance meter (3' to 30')
OS520-RCC
Consult Sales  
Lieferzeit: 
 
 
Hard carrying case (standard)
OS520-SC-RCC
€48,67
Lieferzeit: 1 Woche
 
Hard carrying case (large)
OM-3000-SC
Consult Sales  
Lieferzeit: 
 
 
Soft carrying case (spare)
CAL-3-IR
Consult Sales  
Lieferzeit: 
 
 
NIST-traceable calibration
SC-520A
€156,59
Lieferzeit: 4 Wochen
 
Sighting scope
MINI-TRIPOD
€13,09
Lieferzeit: 1 Woche
 
Replacement MINI-TRIPOD expands 142 to 279 mm (5.6 to 11')
TRIPOD
€43,00
Lieferzeit: 1 Woche
 
Lightweight TRIPOD expands 305 mm to 1.1 m (12 to 45')
OM-CONV-USB
€23,30
Lieferzeit: 1 Woche
 
RS232 to USB cable
*Alle Preisangaben in Euro.
Anmerkung: * Add "-SC" for thermometer with sighting scope and add $100 to price. Large, hard carrying case OS520-SC-RCC and MINI-TRIPOD included. Add "-DM" for built-in distance measurement and add $75 to price. ** For 915 MHz (USA/Canada) insert “-W9”. For 868 MHz (CE models) insert “-W8”, no additional cost. Sighting scope is factory installed and aligned, not field installable!
Accuracy ±1% rdg or 2°C (3.6°F), whichever is greater.
 

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Temperature Range Wählen Sie:
3 für -18 to 1370°C (0 to 2500°F)
4 für 538 to 2482°C (1000 to 4500°F)

(2) Distance To Spot Size Wählen Sie:
Keine (Feld leer lassen) für 110 to 1
-1 für 30 to 1
-2 für 60 to 1
-3 für 68 to 1

(3) Additional Option Wählen Sie:
Keine (Feld leer lassen) für None
-SC für Thermometer with sighting scope
-DM für Built-in distance measurement

(4) MHz Model Wählen Sie:
Keine (Feld leer lassen) für None
-W9 für 915 MHz for USA/Canada
-W8 für 868 MHz for Europe - CE
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.