Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Rugged Solid State Power Controllers, Zero-Crossover Fired, Three Phase, Two-Leg. Models: 4117-20-(*), 4117-40-(*), 4117-21-(*)
Discontinued Product

4117 Series

Solid State Power Controllers, Three Phase, Two-Leg | 4117 Series

Solid State Power Controllers, Three Phase, Two-Leg

1 year warranty
  • Zero-Crossover Fired
  • Three-Phase, Two-Leg
  • Two Input Types 4 to 20 mA or 8 to 48 Vdc
  • Up to 75 Amps at 480 V

Beschreibung

The Series 4117 is no longer available. Please see the SCR70 series as a possible substitute or contact our Temperature Engineering department.

The Series 4117 AC Power Controller is a fully contained power switching device that accepts either a voltage or milliamp current control signal and provides 2-leg, 3-phase switching. The 4117 is also suited for certain single-phase applications. The control signal input can be either voltage or current. The voltage signal input range of 8 to 48 Vdc provides ON-OFF control. This voltage control signal can be from any other controller providing 8 to 48 Vdc. The 4 to 20 mA current signal can be from any OMEGA™ proportional or PID output controller. The 4117 is a zero-crossover switching device which means that ON/OFF switching takes place near the zero-crossover point of the ac cycle. This eliminates any appreciable electrical noise. The 4117 incorporates inverse parallel SCR output devices which provide highly reliable, noise immune circuitry for longer life and higher loads than can be obtained from triacs.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
4117-20-4
Consult Sales  
Lieferzeit: 
 
 
Power Controller, 4-20mA input, 208/240 volts, 75A at 25°C
4117-40-4
Consult Sales  
Lieferzeit: 
 
 
Power Controller, 4-20mA input, 480 volts, 75A at 25°C
4117-20-7
Consult Sales  
Lieferzeit: 
 
 
Power Controller, 8-48Vdc input, 208/240 volts, 75A at 25°C
4117-40-7
Consult Sales  
Lieferzeit: 
 
 
Power Controller, 8-48Vdc input, 480 volts, 75A at 25°C
4117-21-7
Consult Sales  
Lieferzeit: 
 
 
Power Controller, 8-48Vdc input, 208/240 volts, 55A at 25°C
4117-41-7
Consult Sales  
Lieferzeit: 
 
 
Power Controller, 480Vdc input, 208/240 volts, 55A at 25°C
0024-07557
€56,29
Lieferzeit: 7 Wochen
 
Fuse, 60 Amp, 500 Volt
0024-07558
€66,61
Lieferzeit: 5 Wochen
 
Fuse, 80 Amp, 500 Volt
0024-12006
€56,29
Lieferzeit: 7 Wochen
 
Fuse holder (2 required for each fuse)
0013-40062
€19,50
Lieferzeit: 7 Wochen
 
Solderless lug
4115-40900
Consult Sales  
Lieferzeit: 
 
 
SCR module, output code 40, 41
4115-20750
€218,70
Lieferzeit: 7 Wochen
 
SCR module, output code 20, 21
8640-13001
Consult Sales  
Lieferzeit: 
 
 
Fan, output code 20, 40
0005-12049
Consult Sales  
Lieferzeit: 
 
 
Transformer - 4 models
*Alle Preisangaben in Euro.
Anmerkung: Ratings based on ambient air temperature below controller. Ratings for units with no fan are based on controller mounted vertically in still air.
We noticed you are from the US. Visit your local site for regional offers and live support.