Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Solid State Power Controllers in a Compact Design. Three-Phase, Two-Leg, Zero-Crossover Firing, Dual SCR Design.
Discontinued Product

4120 Series

Solid State Power Controllers | 4120 Series

Solid State Power Controllers

1 year warranty
  • Three-Phase, Two-Leg
  • Zero-Crossover Firing
  • Dual SCR Design
  • DV/DT Transient Protection
  • Field Selectable Input Options
  • Up to 89 kW, 240 Vac Models
  • Up to 179 kW, 480 Vac Models

Beschreibung

The Series 4120 is no longer available. Please see the SCR70 series as a possible substitute or contact our Temperature Engineering department.

The OMEGA™ 4120 Series SCR Power Controller consists of a high efficiency heat sink system with a cooling fan option, an electronic power control card, and SCR power switching devices configured to switch two phases of a 3-phase ac power line (the third phase connects directly to the load via convenient feed-through bus bar). The heat sink and/or heat sink cooling fan assembly serves to remove the heat generated in the SCR’s and also provides a mounting location for the electronic power control card.

In a two-leg three-phase design, two pairs of SCR’s are connected in an inverse parallel configuration, and each device must be isolated electrically from the other devices. Therefore, the heat sink assembly consists of four electrically isolated heat sinks with one SCR mounted on each. The four heat sink sections are joined mechanically while maintaining high electrical isolation. An optional fan can be attached to the end of the assembly.

The electronic power control card contains the circuitry to perform the following functions.
- Transform an input signal from an external controller into a time proportional ON-OFF signal to control the SCR’s.
- Provide isolation up to 2000 Vac between control circuitry, power line and input - Generate zero cross over firing commands
- Provide integral cycle phase currents to three-phase heater load
- Provide SCR compatible drive signals

The SCR’s switch the power (as shown in the diagram on the following page) of a 3-phase delta load or a 3-phase ungrounded Wye load. One SCR of each pair conducts during the positive half cycle of the sine wave, while the other device conducts during the negative half cycle.

The control signal to the 4120 is field selectable. Input signal options are: 1. 4 to 20 mA into 251 ohm
2. 0 to 5 Vdc into 8 K ohm
3. 1 to 5 Vdc into 8 K ohm
4. 1/2 watt, 1000 ohm
potentiometer

The 4 to 20 mA control signal could be provided by an OMEGA™ CN9141, CN9241 or CN2000, CN2010, CN5050, CN6070A Series Controller with "F" option or any other controller able to drive 20 mA into 250 ohm

The two voltage inputs offered permit additional application flexibility. The zero-based signal permits applications using a computer or other external zero-based device. The 1 to 5 volt signal input will permit the use of one OMEGA™ controller (see above) with 4 to 20 mA output to control multiple numbers of 4120’s used in a heater network. An appropriate sized resistor will develop the 1 to 5 Vdc signal from the 4 to 20 mA current signal that can be connected to 4120’s in parallel configuration. For specific additional application information, contact OMEGA.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
4120-22-2
Consult Sales  
Lieferzeit: 
 
 
Power controller, 240 volts, 115 amps@25°C
4120-24-2
Consult Sales  
Lieferzeit: 
 
 
Power controller, 240 volts, 150 amps@25°C
4120-26-4
Consult Sales  
Lieferzeit: 
 
 
Power controller, 240 volts, 200 amps@25°C
4120-28-4
Consult Sales  
Lieferzeit: 
 
 
Power controller, 240 volts, 275 amps@25°C
4120-32-2
Consult Sales  
Lieferzeit: 
 
 
Power controller, 480 volts, 115 amps@25°C
4120-34-2
Consult Sales  
Lieferzeit: 
 
 
Power controller, 480 volts, 150 amps@25°C
4120-36-4
Consult Sales  
Lieferzeit: 
 
 
Power controller, 480 volts, 200 amps@25°C
4120-38-4
Consult Sales  
Lieferzeit: 
 
 
Power controller, 480 volts, 275 amps@25°C
*Alle Preisangaben in Euro.
Anmerkung: 4120 Series come complete with I2T fuses- and lug mounting hardware kits. Current ratings shown are based on ambient air temperature below the controller. Ratings for units with no fans are based on controller mounted vertically in still air. Ratings include effect of I2T fuse mounted to heat sink.
Fuse sizes offered are for I2T protection of the SCR’s consistent with full load current rating at 25°C (77°F) for fan cooled models. These I2T fuses are not intended to protect cabling or loads and are instead based only on I2T ratings of SCR devices.
We noticed you are from the US. Visit your local site for regional offers and live support.