Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Multi Input, 1-6 Channels, Yt or XY Recorder with Plug-In Input Modules for Voltage, Current and Temperature
DISCONTINUED PRODUCT

600A Series

Yt or XY Recorder | 600A Series

Yt or XY Recorder

2 year warranty CE
  • 1 to 6 Channels, Yt or XY operation
  • Plug-In Input Modules for Voltage, Current, and Temperature
  • Chart Surface Inclines 45° for Easy Access
  • Optional 24 Character, 60 mm (2.4") Wide Thermal Printer Records Measuring Parameters, Date and Time
  • Optional RS-232C Interface and Limit Contacts
  • Optional Pen Lift with Remote Control

Beschreibung

This Series is no longer available!

Please see the RD1800 Series as a potential substitute, or contact our sales/engineering department.


The OMEGA™ 600A Series modular vertical recorders are suitable for a wide variety of demanding applications. Several models are available, ranging from a simple Yt system to multi-channel XY systems, plus models featuring built-in measuring protocol printers, pen synchronization, or memory card port. The dc servo recording system is highly precise yet extremely robust.

These recorders owe their application flexibility to the plug-in measuring units, which range from a simple, single-range unit for voltage and current to highly sensitive, field-adjustable universal and temperature (thermocouple and RTD) modules.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
SL-100
81,75
Lieferzeit: 1 Woche
 
30 Disposable red felt-tip pens, pkg of 3
SL-101
87,47
Lieferzeit: 11 Wochen
 
Disposable blue felt-tip pens, pkg of 3
SL-102
87,47
Lieferzeit: 1 Woche
 
Disposable green felt-tip pens, pkg of 3
SL-103
93,48
Lieferzeit: 11 Wochen
 
Disposable black felt-tip pens, pkg of 3
SL-104
77,38
Lieferzeit: 1 Woche
 
Disposable brown felt-tip pens, pkg of 3
SL-105
658,30
Lieferzeit: 1 Woche
 
Disposable violet felt-tip pens, pkg of 3
SL-RP
67,06
Lieferzeit: 1 Woche
 
Chart paper, one roll, 32 m (105')
SL-ZP
106,78
Lieferzeit: 1 Woche
 
Z-fold chart paper, lined, 32 m (105')
SL-RP-THERM-10
Consult Sales  
Lieferzeit: 
 
 
Paper, thermal, 32 m (105'), 10 rolls
*Alle Preisangaben in Euro.
Anmerkung: Each unit comes complete with one pen per channel, one roll of paper, and complete operator’s manual. Purchase one input module for every channel. See ordering example below. Pen synchronization now standard feature.
We noticed you are from the US. Visit your local site for regional offers and live support.