Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

1/8 DIN 1/4 DIN, 68mm Sq Cutout Temperature
and Process Autotune Controllers
Models: CN134, CN147, CN138
Discontinued Product!

CN130 Family

Temperature and  Process Autotune Controllers 1/8 DIN 1/4 DIN | CN130 Family

1 year warranty CE
  • Dual display - Process and Setpoint
  • Easy Programming from Front Panel
  • Display Accuracy: 0.3% FS + 1 Digit
  • Low Voltage Power Options: 24 Vac/dc
  • CSA Listed

    INPUTS
  • Accepts 12 Types of Thermocouple, 2 RTD Types, 14 Voltage and Current Input Ranges
  • Includes Platinel ll & Type C Thermocouple plus DIN & JIS RTD Inputs
  • Isolation of Inputs and Outputs

    OUTPUTS
  • Relay, dc Pulse, Voltage or Current Output
  • Single Event Output Option
  • Absolute or Deviation Alarms
  • Analog Output: Transmits Either the PV or Setpoint to a Remote Recording, Computing or Indicating Device

    CONTROL OPTIONS
  • Autotune PID or On/Off Control
  • Ability to Scale Linear mV, V or mA dc Inputs to Corresponding Engineering Units Within -1999 to 9999 Range (Decimal Point Programmable Within Same Range)
  • Provides Set Value Bias (Alternative Idle Setpoint Initiated by Contact Closure)

Beschreibung



TheCN134, CN137, and CN138 Series are no longer available. Please see the CN8240/ CN8260 Series as a substitute or contact Sales/Temperature Engineering.

The CN130 family of controllers feature an advanced autotuning PID equation which automatically selects the optimum PID values, as well as offering the user the alternative of manually selecting the PID parameters. Units are available with either a mechanical relay, SSR driver, current or voltage outputs. When relay or SSR driver output models are specified, the user can configure the controller for on-off control. The optional alarm packages offer alarm points that can be set to any value within the input range. These setpoints can be selected by the user as either absolute or deviation alarms. To restrict unauthorized changes of control parameters, a four-level keylock feature is included.

The CN130 Series temperature and process controllers are available for thermocouple, RTD, voltage or current inputs. Thermocouple and RTD models allow the user to select from 12 thermocouple types or 2 RTD calibrations. Voltage and current input models allow the user to program the scaling and decimal point within the range of -1999 to 9999 units. The span can be programmed to a minimum of 100 units and a maximum of 5000 units.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

For Special Options Consult Sales or Temperature Engineering for Availability and Pricing.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
CN134MA-DC
Consult Sales  
Lieferzeit: 
 
 
1/4 DIN controller, programmable mA input and dc pulse output
CN134MV-V-HB2
Consult Sales  
Lieferzeit: 
 
 
1/4 DIN controller, programmable millivolts input, 0 to 10 Vdc voltage output, 50 A heater break alarm *
CN134RTD-F-AL1
Consult Sales  
Lieferzeit: 
 
 
1/4 DIN controller, RTD input, 4 to 20 mA output, hi/lo alarms
CN137MV-DC-AL1
Consult Sales  
Lieferzeit: 
 
 
68 mm square cutout controller, programmable millivolts input, dc pulse output and hi/lo alarms
CN137V-R-ALHB2
Consult Sales  
Lieferzeit: 
 
 
68 mm square cutout controller, programmable voltage input, mechanical relay output, hi/lo alarms and 50 A heater break alarm *
CN137TC-DC-SVB-LV1
Consult Sales  
Lieferzeit: 
 
 
68 mm square cutout controller, thermocouple input, dc pulse output, 24 Vac power, set value bias
CN138MA-V-SVB
Consult Sales  
Lieferzeit: 
 
 
1/8 DIN vertical controller, programmable mA input, 0 to 10 Vdc voltage output, and set value bias
CN138MV-DC-LV2
Consult Sales  
Lieferzeit: 
 
 
1/8 DIN vertical controller, programmable millivolts input, dc pulse output and 24 Vdc power
CN138TC-R-HB2-LV1
Consult Sales  
Lieferzeit: 
 
 
1/8 DIN vertical controller, thermocouple input, mechanical relay output, 30 A heater break alarm*, 24 Vac power
*Alle Preisangaben in Euro.
Anmerkung:
* Heater break alarms not available with F or V output types.

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) PID Controllers Wählen Sie:
CN134 für 1/4 DIN controller
CN137 für 68 mm square controller
CN138 für 1/8 DIN vertical controller

(2) Input Types Wählen Sie:
MA für Programmable mA input
MV für Programmable millivolts input
RTD für RTD input
TC für Thermocouple input
V für Programmable voltage input

(3) Output Types Wählen Sie:
DC für dc pulse
DC-LV1 für dc pulse with 24 Vac
DC-LV2 für dc pulse with 24 Vdc
F für 4 to 20 mA
F-LV1 für 4 to 20 mA with 24 Vac
F-LV2 für 4 to 20 mA with 24 Vdc
R für Mechanical relay
R-LV1 für Mechanical relay with 24 Vac
R-LV2 für Mechanical relay with 24 Vdc
V für 0 to 10 Vdc
V-LV1 für 0 to 10 Vdc and 24 Vac power
V-LV2 für 0 to 10 Vdc and 24 Vdc power

(4) Options Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-AL1 für Hi/Lo alarms
-AL2 für Hi/Lo alarms with one event
-HB1 für Heater break alarm* for heaters taking up to 30 A
-HB2 für Heater break alarm* for heaters taking up to 50 A
-ALHB1 für Hi/Lo alarms with heater break alarm* for heaters taking up to 30 A
-ALHB2 für Hi/Lo alarms with heater break alarm* with heaters taking up to 50 A
-PV1 für Recorder output of 0 to 10 Vdc & Load current of 2 mA dc max
-PV2 für 4 to 20 mA dc with Load resistance of 300 ohms max
-PV3 für 0 to 20 mA dc with Output resistance of 10 ohms
-SVB für Set value bias

(5) Power Options Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-LV1 für 24 Vac
-LV2 für 24 Vdc
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.