Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

1/4 DIN Temperature/Process Ramp/Soak Profile Controller with Alphanumeric Message Display
Discontinued Product!

CN1462

1/4 DIN Temperature/Process Ramp/Soak Profile Controller with Alphanumeric Message DisplayDiscontinued Product! | CN1462

3 year warranty CE
  • Universal Sensor Inputs: Thermocouple, 3-Wire RTD or DC Linear (mA, mV or V)
  • Autotune on Soaks and Basic Process Control
  • Remote and Local Program Number Select, Run, Hold, and Abort
  • 90 to 264 Vac Power Supply
  • Dual 4-Digit Programmable Display and Alphanumeric Message Display
  • End of Program Relay Output
  • Eight Programs, 16 Segments with Program Joining
  • Readable Run Time Messages
  • Assured Soak
  • NEMA-4/IP65 Sealed Front Panel

    Optional Features
  • Low Voltage Power Supply: 20 to 50 Vac/ 22 to 65 Vdc
  • RS-485 Communications
  • Remote Inputs, Event Outputs
  • Real Time Clock

Beschreibung



TheCN1460 Series is no longer available. Please see the CN8240/ CN8260 Series as a substitute or contact Sales/Temperature Engineering.

The OMEGA™ CN1462 is a 1/4 DIN microprocessor-based, single loop process controller with programmable setpoint profile programs. It can function either as a basic process controller, utilizing manual setpoint changes, or it can execute any one of eight setpoint programs. Each program is adjustable in the range of 1 to 16 segments, cascadable to a maximum length of 121 segments. Each segment can be a ramp, a soak, a join, or an end. A delayed start feature is standard, as is an end of program relay. By using the auto hold feature, assured soaks are possible. The unit can include two 4-20 mA current outputs which can be used for control and a third current output to be used for retransmission. In lieu of current control outputs, relays or dc pulse outputs are available. Four (4) relay event outputs are available as an option. The CN1462 is used to control or program temperature or other process variables in a variety of applications.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
CN1462-DC1-4
Consult Sales  
Lieferzeit: 
 
 
Ramp/soak profile controller with dc pulse output and real time clock
CN1462-R1-DC2-XP3
Consult Sales  
Lieferzeit: 
 
 
Ramp/soak profile controller with relay output and excitation power
CN1462-R1-R2-DC3-LV-C4
Consult Sales  
Lieferzeit: 
 
 
Ramp/soak profile controller with two relay outputs, dc pulse output, 20-50 Vac/22-65 Vdc power, 20-27 Vdc excitation power and RS-485 communications
CN1462-R1-R2-XP3-LV-C4
Consult Sales  
Lieferzeit: 
 
 
Ramp/soak profile controller with two relay outputs, 20-27 Vdc excitation power, 20-50 Vac/22-65 Vdc power, and RS-485 communications
BD1600-R
Consult Sales  
Lieferzeit: 
 
 
Field Installable 2 A relay board
BD1600-DC
Consult Sales  
Lieferzeit: 
 
 
Field Installable dc pulse output board
BD1600-F
Consult Sales  
Lieferzeit: 
 
 
Field Installable analog output board
BD1600-C4
Consult Sales  
Lieferzeit: 
 
 
Field Installable RS-485 Communications board
BD1600-XP
Consult Sales  
Lieferzeit: 
 
 
Field Installable transmitter power supply board
*Alle Preisangaben in Euro.
Anmerkung: The single output models are standard. To order two or three outputs, specify output suffix from the Second and Third Output Options tables.

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Base Models Wählen Sie:
CN1462-R1 für Single relay output profile controller
CN1462-DC1 für Single dc pulse output profile controller
CN1462-F1 für Single analog output profile controller

(2) Second Output Options Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-R2 für Relay
-DC2 für dc pulse
-F2 für Analog (control only)
-XP2 für Transmitter power supply

(3) Third Output Options Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-R3 für Relay
-DC3 für dc pulse
-F3 für Analog (retransmission only)
-XP3 für Transmitter power supply

(4) Low Voltage Power Supply Option Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-LV für 20 to 50 Vac / 22 to 65 Vdc

(5) RS-485 Communications Option Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-C4 für RS-485 communications

(6) Additional Options (Only 1 option available per unit) Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
-1 für 4 event outputs
-2 für 6 remote profile control inputs
-3 für 4 event outputs and 6 remote profile control
-4 für Real time clock
-5 für Real time clock and event outputs
-6 für Real time clock and event inputs
-7 für Real time clock and event outputs and
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.