Beschreibung
The CN2416 is a versatile, high stability temperature or process controller, with self and adaptive tuning, in a 1/16 DIN size. It has modular hardware construction which will accept up to three plug-in I/O modules and one communications module.Output 1* Order Suffix |
Output 2** Order Suffix |
Output 3*** Order |
Output Description |
-R1 | -R2 | -R3 | Relay |
-F1 | -F2 | N/A | 0-20 mA/0-5/10 Vdc non-isolated |
-D1 | -D2 | -D3 | dc Pulse |
-T1 | -T2 | N/A | ac SSR |
Order Suffix | Control Function | No. of Profiles |
Segments |
-CG | PID Controller | 1 | 8 |
-CP | PID Controller | 1 | 16 |
-P4 | PID Controller | 4 | 16 |
-VC | Valve Positioner | 0 | 0 |
-VG | Valve Positioner | 1 | 8 |
-VP | Valve Positioner | 1 | 16 |
-V4 | Valve Positioner | 4 | 16 |
Order Suffix | Description |
-C2 | RS-232 communications |
-C3 | Four-wire RS-422/485 communications |
-C4 | Two-wire RS-485 communications |
Order Suffix | Description |
-LV | 20 to 24 Vac/Vdc power supply |