Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

1/4 DIN Independent Dual Channel Temperature Controller with Timer, Ramp/Soak and Idle Functions. Communications Option has RS-232/RS-422/RS-485 all in one. - Discontinued

CN3240 (DISCONTINUED)

 | CN3240  (DISCONTINUED)

1 year warranty
  • 1/4 DIN Size
  • Inputs: Type J or K Thermocouples or RTD
  • Dual Single Loop Control
  • PID, Proportional or On/Off Control
  • PID Autotuning
  • Field Selectable 8 A Relay or dc Pulse Outputs per Each Input
  • A Third 10 A Relay assignable to either or both loops for Alarm/Control
  • Timer, 2 Segment Ramp/Soak and Idle/Run Functions
  • Optional Isolated RS-232, RS-422, RS-485 Communications
  • 102 mm (4") Mounting Depth
  • Aluminum Housing

    APPLICATIONS
  • Platens and Presses
  • Furnaces and Ovens
  • Temperature Control Panels
  • Extruders
  • Food Processing

Beschreibung

The OMEGA ® CN3240 Series temperature controllers pack the sophistication and flexibility of two microprocessor-based controllers into one compact 1 /4 DIN package.

Two Flexible Loops
Each of the two independent control loops can be field programmed:
Loop #1 Loop #2
PID Temp. Control PID Temp. Control
PID Temp. Control Overtemp. Control
Alarm/Overtemp Alarm/Overtemp
Two sensor inputs (one per loop) can be field programmed as J or K thermocouple or RTD. The control outputs are 8 amp relays, field changeable to dc pulse. The relay output can be used to directly drive small heater loads. In addition, a third 10 Amp relay can be used for alarm control.

Timer and Event Input Features
Incorporated into the CN3240’s programmed control features is a basic timer, configurable in hour/minute increments. The CN3240 timer can be used to enable the process at a preset time, or disable the process after a specified amount of time, avoiding the additional expense, space requirements and installation costs of a separate timer. Most importantly, the CN3240 timer assures you of total compatibility with the CN3240 process controller functions, requiring only initial setup and minimal operator attention.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
CN3200-FRONT
€156,71
Lieferzeit: 7 Wochen
 
Dust tight and splashproof cover (IP54 rated)
CNQUENCHARC
€59,40
Lieferzeit: ab Lager
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
*Alle Preisangaben in Euro.
Anmerkung: Thermocouple probes sold separately, See section A.
We noticed you are from the US. Visit your local site for regional offers and live support.