Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Platinum Resistance Devices and Cryogenic Digital Thermometers for CY7 Series Diode Sensors
DISCONTINUED PRODUCT

CYD200 Series

Platinum Resistance Devices and Cryogenic Digital Thermometers for CY7 Series Diode Sensors.  Models: CYD201A, CYD202, CYD218 | CYD200 Series

1 year warranty
  • Single, Dual or Eight Channel Input
  • For Use With CY7 Series Silicon Diode or Platinum RTD Sensors
  • Sensor Excitation 10 µ Amps
  • Displays K, °C, V, Ohm

    CYD218
  • Range 1.4 to 800 K
  • Serial Interface
  • Alarms

Beschreibung

The Cryogenic Digital Thermometer Series has been Updated. The CYD201 and CYD202 will no longer be available after stock has been depleted. For Latest Product Information Jump To the CYD211, CYD218E, CYD218S Series

LAQ Series
The CYD200 Series units are digital thermometers for use with Silicon Diode Sensors. The CYD201 has one input and display. The CYD202S has two inputs and one display with a front panel switch to select the input desired. The CYD202D offers simultaneous displays for each of 2 inputs. Unlike a thermocouple, the two lead wire in a diode measurement is not an active component of the sensor resulting in greater accuracy.
The CYD218 Series has similar specifications to the CYD202 Series with the addition of eight simultaneous displays for Silicon Diodes or Platinum Resistance detectors and RS-232 interface, 16 high/low alarms, latching or non-latching relays, datalogging with memory, printer output.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
CYD218E
4.904,56
Lieferzeit: 9 Wochen
 
Eight RTD or CY7 inputs temperature monitor, simultaneous display*, RS-232, datalogger, and printer output CE
CYD218S
8.117,00
Lieferzeit: 9 Wochen
 
CYD218E with IEEE-488, relays, analog output CE
PT-102
Consult Sales  
Lieferzeit: 
 
 
RTD, 14 to 873 K (2 x 20.3 mm long, 230 mg weight)
PT-103
465,48
Lieferzeit: 9 Wochen
 
RTD, 14 to 873 K (1.8 x 12.1 mm long, 120 mg weight)
PT-111
Consult Sales  
Lieferzeit: 
 
 
RTD, 14 to 673 K (1.8 x 5 mm long, 52 mg weight)
*Alle Preisangaben in Euro.
Anmerkung:
* See specifications for CYD208E and S outputs.
Each unit supplied with: Sensor Mating Connector, 120 V line cord, and operator’s manual.
Ordering Example: (1) CYD218S Monitor with eight inputs, €8.117,00
We noticed you are from the US. Visit your local site for regional offers and live support.