Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Discontinued

DPC-20 Series (DISCONTINUED)

 | DPC-20 Series (DISCONTINUED)

Beschreibung

The OMEGA® DPC-20 Series preset counters provide capabilities well beyond event counting. The new counters offer greater functionality along with the high visibility of an LED display. The DPC-20 Series is capable of accepting inputs from a wide variety of sources, such as encoders, and scaling those input signals into meaningful units of measure. DPC-20 preset counters are well suited for applications such as cut-to-length and filling. Dual input channels, which can be used for reversible or quadrature counting, enhance the unit’s versatility.

There are three models available: Single or dual preset models, and a third model that can be used for direct batching operations. Each preset counter features both a dc pulse output, which can interface to an external SSR or a PLC, and a mechanical relay output for directly driving a load or alarm. Outputs can be programmed for latching or timed operation.

DPC-20 preset counters are designed for ease of use with a menu driven setup programmable from the front panel.

An auxiliary 9 to 15 Vdc power supply simplifies wiring of inputs. The sleeve mounting case allows easy removal of the counter from the front panel.

A universal 90 to 264 Vac power supply meets global power requirements, while the NEMA-4/IP65 rated front panel enables use in washdown environments.

For complete product specifications see the Related Links section at the bottom of this page.
*Alle Preisangaben in Euro.
Anmerkung: Unit comes with an operator’s manual
We noticed you are from the US. Visit your local site for regional offers and live support.