Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Electronic Flow Switches With Remote Sensors

FSW-119

Electronic Flow Switches With Remote Sensors | FSW-119

Electronic Flow Switches With Remote Sensors

  • High/Low Alarm Indications for Air or Liquid
  • Wide Range of Field Adjustable Settings
  • High Reliability— No Moving Parts
  • Variety of Probes for Aggressive Fluids
  • Remote Electronics for Mounting Flexibility

Beschreibung

The FSW-119 Series flow switch has the same features and operating principles as the FSW-100 Flow Switches shown on B-73, except that the sensing head is remotely mounted from the electronics. This provides installation flexibility and easy adjustment when the sensor is mounted in a location that is difficult to access. The FSW-119 Series flow switch is equipped with a field adjustable SPDT relay output and LED alarm status indicator. The sensing copper heads include 8 feet of PVC-coated cable which can easily be spliced to reach a length of up to 75 feet in the field.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
FSW-119
Consult Sales  
Lieferzeit: 
 
 
Flow switch for Gases, Liquids and Slurries, Powered by 115 Vac
FSW-119-A2
Consult Sales  
Lieferzeit: 
 
 
FSW-119 for 220 Vac
FSW-119-D2
Consult Sales  
Lieferzeit: 
 
 
FSW-119 for 24 Vdc
FSW-C1
Consult Sales  
Lieferzeit: 
 
 
Flow switch for Gases and liquids, 303SS body, 316SS sensors
FSW-M1
Consult Sales  
Lieferzeit: 
 
 
Salt water applications, Delrin body, 316SS sensors
FSW-T1
Consult Sales  
Lieferzeit: 
 
 
Corrosive liquid applications, PVDF body, tantalum-coated copper sensors
*Alle Preisangaben in Euro.
Anmerkung: Comes complete with operator's manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.