Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

HIGH PRESSURE TURBINE FLOWMETER

FTB-1800 Series

HIGH PRESSURE TURBINE FLOWMETER | FTB-1800 Series

HIGH PRESSURE TURBINE FLOWMETER

1 year warranty CE
  • Autoclave Connections
  • High Pressure (up to 15,000 psi)
  • 316 SS/Tungsten Carbide Construction
  • High Accuracy (±0.5%)

Beschreibung

The FTB-1800 Series high pressure turbines are built with industry standard autoclave end connections. They can withstand line pressure up to 15,000 psi (depending on model number). The FTB-1800 Series of turbine flow meters can handle low viscosity fluids flowing under extremely high pressures, such as hydraulic and fuel systems and offshore chemical injection systems. This meter’s rugged 316 stainless steel/Tungsten Carbide construction provides a durable and economic flow metering solution to sanitary environments.

Specifications
Flow Ranges: 0.08 to 16 GPM
Max Pressure: Up to 1034 bar (15,000 psi)
Accuracy: ±0.5% of reading
Repeatability: ±0.1%
Turn Down Ratio: 10:1
Fluid Temperature Range: -101 to 232°C (-150 to 450°F)
Ambient Temperature Range: -101 to 121°C (-150 to 250°F
Filtration: 300 microns
End Connection: Autoclave
Materials of Construction:
    Body, Rotor and Rotor Support: 316 SS
    Bearings: Tungsten Carbide
Sensor Output: Open collector 8.5 to 29 Vdc
Frequency: 2 to 4000 Hz
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
FTB-1801
Consult Sales  
Lieferzeit: 
 
 
9/16 autoclave turbine, 123000 ppg, 0.3 to 1.5 LPM
FTB-1802
Consult Sales  
Lieferzeit: 
 
 
9/16 autoclave turbine, 94600 ppg, 0.5 to 3.8 LPM
FTB-1803
Consult Sales  
Lieferzeit: 
 
 
3/4 autoclave turbine, 67400 ppg, 0.7 to 6.1 LPM
FTB-1804
Consult Sales  
Lieferzeit: 
 
 
3/4 autoclave turbine, 39000 ppg, 1.1 to 9.8 LPM
FTB-1805
Consult Sales  
Lieferzeit: 
 
 
1 autoclave turbine, 19000 ppg, 1.9 to 19.7 LPM
FTB-1806
Consult Sales  
Lieferzeit: 
 
 
1 autoclave turbine, 19000 ppg, 3.4 to 34 LPM
FTB-1807
Consult Sales  
Lieferzeit: 
 
 
1 autoclave turbine, 9000 ppg, 6.1 to 61 LPM
*Alle Preisangaben in Euro.
Anmerkung: * Sensor adds 125 mm (5") to height D. ** Nominal valve. Comes complete with sensor and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.