Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Positive Displacement Flowmeters for High Viscosity Fluids

FTB-1000

Positive Displacement Flowmeters for High Viscosity Fluids | FTB-1000

Positive Displacement Flowmeters for High Viscosity Fluids

1 year warranty CE
  • Accuracy ±6% of Rate
  • For Flowrates As Low As 0-2 LPM, Up to 0-100 LPM
  • Models Available for Corrosive Applications
  • Pulse Output Standard
  • Units with Aluminum Covers; Proximity Sensor Protrudes Through Cover and Contacts Fluid
  • Optional Plastic Cover Shown; Sensor Does Not Contact Fluid

Beschreibung

The OMEGA ® FTB-1000 and FTB-1500 Series oval gear positive displacement Flowmeters are ideally suited for oil and other viscous fluids which are difficult to meter with a turbine-type flowmeter. These flowmeters consist of two elliptical gears rotated by the fluid flow. An inductive proximity sensor produces a pulse output which can then be sent to the DPF700 Series indicators for rate indication and batch control.FTB-1000 Series flowmeters operate at from .05 to 25 GPM with an accuracy of ±5% of rate. Standard construction consists of an aluminum body with brass gears and carbon steel shafts for up to 60°C (140°F) and 100 psig operation with Trogamid. Also available for corrosive applications are FTB-1500 Series Flowmeters. Construction includes Kynar body, gears and cover with Hastelloy C shafts.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
FTB-1002-N
Consult Sales  
Lieferzeit: 
 
 
2 LPM Nom. Max. Capacity; 1/4" NPT Connections
FTB-1004-N
Consult Sales  
Lieferzeit: 
 
 
4 LPM Nom. Max. Capacity; 1/4" NPT Connections
FTB-1010-N
Consult Sales  
Lieferzeit: 
 
 
10 LPM Nom. Max. Capacity; 3/4" NPT Connections
FTB-1020-N
Consult Sales  
Lieferzeit: 
 
 
20000 LPM Nom. Max. Capacity; 3/4" NPT Connections
FTB-1030-N
Consult Sales  
Lieferzeit: 
 
 
30 LPM Nom. Max. Capacity; 3/4" NPT Connections
FTB-1060-N
Consult Sales  
Lieferzeit: 
 
 
60 LPM Nom. Max. Capacity; 1" NPT Connections
FTB-1100-N
Consult Sales  
Lieferzeit: 
 
 
100 LPM Nom. Max. Capacity; 1 1/2" NPT Connections
FTB-1502
1.648,67
Lieferzeit: 1 Woche
 
2 LPM Nom. Max. Capacity; 1/4" NPT Connections (for Corrosive Applications)
FTB-1504
1.741,76
Lieferzeit: 6 Wochen
 
4 LPM Nom. Max. Capacity; 1/4" NPT Connections (for Corrosive Applications)
FTB-1510
Consult Sales  
Lieferzeit: 
 
 
10 LPM Nom. Max. Capacity; 3/4" NPT Connections (for Corrosive Applications)
FTB-1520
Consult Sales  
Lieferzeit: 
 
 
20 LPM Nom. Max. Capacity; 3/4" NPT Connections (for Corrosive Applications)
FTB-1530
Consult Sales  
Lieferzeit: 
 
 
30 LPM Nom. Max. Capacity; 3/4" NPT Connections (for Corrosive Applications)
*Alle Preisangaben in Euro.
Anmerkung: Models are available with aluminum cover; call Flow Engineering Department for pricing.
We noticed you are from the US. Visit your local site for regional offers and live support.