Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Web-Enabled Graphic Operator Interface Terminals

G3 HMI Series

Web-Enabled Graphic Operator Interface Terminals | G3 HMI Series

Web-Enabled Graphic Operator Interface Terminals

  • Remote Monitoring and Operation
  • The Most On-Board Comms Ports
  • Built-In Ethernet
  • Protocol Converter
  • Affordable Price

Beschreibung

Now you can make complete integration of your machine a reality. The G3 HMI Series features the most on-board communications ports of any HMI available, and lets you web- and network-enable many different types of hardware using integrated Ethernet. Control multiple devices including PLCs, PCs, drives, PID controllers and more—at speeds up to 115 kBaud. Three serial ports are standard, and with an inexpensive expansion card, the G3 HMI integrated protocol converter can communicate with as many as five different device types. No HMI offers that kind of connectivity at any price. And the best news is, the G3 HMIs actually cost LESS than many HMIs with far fewer features.

A Variety of Affordable Models
Deliver the Most Value of Any HMI G3 HMIs are available in a variety of models and sizes to meet your machine requirements. Each model combines unique capabilities normally expected from high-end units, yet at a very affordable price. One RS422/485 port and two RS232 ports are standard, and each port is format and Baud rate programmable up to 115,200 Baud. One each RS232 and RS422/485 ports are available with an option card, providing up to five comms ports per G3 HMI.

The Easiest and Most Flexible Software; and It’s Free
Red Lion's remarkable Crimson 2 software is a powerful programming platform that gives the G3 Series a number of exclusive functions. Its sophistication also makes all the complex capability of the G3 manageable, with user friendly drag and drop data mapping. Crimson is universal to all Red Lion HMIs. And unlike competitive HMIs that charge you extra for what is often very cumbersome and difficult proprietary software, the initial set up of Crimson is very easy and virtually self-explanatory. Crimson includes an extensive library of device drivers to quickly establish communications between the G3 and virtually any device. Once communication is established, anything the G3 can communicate with is now Ethernet-enabled via the built-in gateway and protocol converter. This capability is unavailable in any other HMI Panel. Best of all, Crimson is free. As are software updates, support, cabling instructions and communication drivers. In fact, if a specific device driver does not exist, Red Lion will write one for you. Try finding this level of support and value with any other HMI!

Integrated Protocol Converter Has Them All Talking
Crimson features a built in gateway that converts any attached device's serial protocol to 10 Base T/100 Base-TX Ethernet and automatically web-enables the device. Disparate serial devices now speak the same language, and unlike other HMIs that require you to purchase a protocol converter for up to $1,000 additional— on the G3 Series, it's standard.

Built-In Web Server Offers Remote Access and Control
The Crimson web server is capable of providing remote access to the G3 via a number of mechanisms. First, you can use Crimson to automatically generate web pages that contain lists of tags—each formatted according to the tag's properties. You can also create a custom web site, using a third party HTML editor such as Microsoft FrontPage, with code that instructs Crimson to insert live tag values for realtime monitoring. And finally, you can enable Crimson’s Virtual Panel, a unique remote access and control feature, which allows a web browser to not only view the G3's display in realtime, but control its keypad and operate any of its Ethernetenabled devices remotely. This feature is only available in the G3 HMI Series.

Multi-Device Data Logging Capabilities
Crimson allows users to quickly set up any number of devices in a control application, collect performance data, display it, store it for evaluation, or trigger PLC functions with one panel—either live or remotely. Data may be recorded as quickly as once per second and can be acquired from one or all connected devices. Values are stored in CSV (comma separated variable) files that can easily be imported into applications such as Microsoft Excel. Unique to the G3 HMI, Crimson’s web server can be used to expose various data via the G3 panel’s Ethernet port, allowing remote access to diagnostic information, or to the values recorded by the data logger.

Virtually Unlimited Data Storage with CompactFlash
An integrated CompactFlash slot accommodates inexpensive and readily available Type I and II CompactFlash cards that lets you collect, retain and transfer data easily. If you need to update the database within a machine that is already installed at a customer’s site, Crimson allows you to save a copy of the database to a CompactFlash card, ship that card to your customer, and have the G3 load the database from that card.

Faster Data Transfer and Downloading with USB
The G3 HMI Series features a convenient USB port for fast downloads of configuration files from a PC as well as trending and data logging uploads to your PC for analysis.

Powerful Processing
The G3 HMI Series features an onboard 32-bit processor for unmatched computing capability. The full-featured Crimson software contains a built in "C" compiler to create custom programs for complex applications, recipe handling, realtime scheduling, math expression evaluation and much more.

Faster Configuration and Programming
Crimson 2 is a powerful set of icon-based, configuration, display, control and data logging tools designed specifically to take full advantage of the G3 HMI Series architecture. The majority of simple applications can be quickly set up using a step-by-step process to configure communications protocols, define the data tags to be accessed, and create the user interface. A full set of drag and drop graphical items makes creation of the interface easy while yielding professional results. More advanced features, such as programming, data logging and configuring the G3's web server, are intuitive and easily enabled.

The Lowest Priced, Full-Featured HMIs
For less than many stripped-down HMIs, you can add the powerful capabilities and ease of use found only in the G3 HMI Series. The G3 Series HMIs start as low as $599, and come standard with three serial comms, Ethernet, protocol converter, USB, and CompactFlash slot. And at no extra charge, you get full-featured Crimson 2 software with drag and drop configuration and data tagging, easy-to-use interface tools, flexible programming environment, powerful data logging, and our exclusive Virtual Panel and web server capabilities for remote access and control.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
G303 Operator Interface
G303M000
Consult Sales  
Lieferzeit: 
 
 
3.2" operator interface, LCD 128 x 64 pixel, indoor use
G303S000
Consult Sales  
Lieferzeit: 
 
 
3.2" operator Interface, LCD 128 x 64 pixel, outdoor use
G3CF064M
Consult Sales  
Lieferzeit: 
 
 
64 MB compact flash card (industrial grade)
G3CF256M
Consult Sales  
Lieferzeit: 
 
 
256 MB compact flash card (industrial grade)
G3CF512M
Consult Sales  
Lieferzeit: 
 
 
512 MB compact flash card (industrial grade)
SFCRM200
Consult Sales  
Lieferzeit: 
 
 
Crimson programming software, manual and USB cable
PSDR0100
237,11
Lieferzeit: 1 Woche
 
DIN rail power supply, 24 Vdc, 1 A
CBLPROG0
Consult Sales  
Lieferzeit: 
 
 
RS232 programming cable
G3FILM10
Consult Sales  
Lieferzeit: 
 
 
Pack of 10 protective films for G303
G3RS0000
Consult Sales  
Lieferzeit: 
 
 
2 Port RS232/485 (isolated) option card
G3PBDP00
Consult Sales  
Lieferzeit: 
 
 
Profibus option card
G3DN0000
Consult Sales  
Lieferzeit: 
 
 
DeviceNet option card
G3CN0000
Consult Sales  
Lieferzeit: 
 
 
CANopen option card
G306 6" Operator Interface
G306A000
Consult Sales  
Lieferzeit: 
 
 
5.7" operator interface LCD, TFT, indoor, QVGA, 5 button keypad
G306C000
Consult Sales  
Lieferzeit: 
 
 
5.7" operator interface LCD, DSTN, indoor, 5 button keypad
G3CF064M
Consult Sales  
Lieferzeit: 
 
 
64 MB compact flash card (industrial grade)
G3CF256M
Consult Sales  
Lieferzeit: 
 
 
256 MB compact flash card (industrial grade)
G3CF512M
Consult Sales  
Lieferzeit: 
 
 
512 MB compact flash card (industrial grade)
SFCRM200
Consult Sales  
Lieferzeit: 
 
 
Crimson programming software, manual and USB cable
PSDR0100
237,11
Lieferzeit: 1 Woche
 
DIN rail power supply, 24 Vdc, 1 A
CBLPROG0
Consult Sales  
Lieferzeit: 
 
 
RS232 programming cable
G3FILM06
Consult Sales  
Lieferzeit: 
 
 
Pack of ten protective films for G306
G3RS0000
Consult Sales  
Lieferzeit: 
 
 
Two port RS232/485 (isolated) option card
G3PBDP00
Consult Sales  
Lieferzeit: 
 
 
Profibus option card
G3DN0000
Consult Sales  
Lieferzeit: 
 
 
DeviceNet option card
G3CN0000
Consult Sales  
Lieferzeit: 
 
 
CANopen option card
G308 8" Operator Interface
G308A000
Consult Sales  
Lieferzeit: 
 
 
8.4" operator interface LCD, TFT, 640 x 480, indoor, 7 button keypad
G308C000
Consult Sales  
Lieferzeit: 
 
 
7.7" operator interface LCD, DSTN, 640 x 480, indoor, 7 button keypad
G3CF064M
Consult Sales  
Lieferzeit: 
 
 
64 MB compact flash card (industrial grade)
G3CF256M
Consult Sales  
Lieferzeit: 
 
 
256 MB compact flash card (industrial grade)
G3CF512M
Consult Sales  
Lieferzeit: 
 
 
512 MB compact flash card (industrial grade)
SFCRM200
Consult Sales  
Lieferzeit: 
 
 
Crimson programming software, manual and USB cable
PSDR0200
Consult Sales  
Lieferzeit: 
 
 
DIN rail power supply, 24 Vdc, 2 A
CBLPROG0
Consult Sales  
Lieferzeit: 
 
 
RS232 programming cable
G3FILM08
Consult Sales  
Lieferzeit: 
 
 
Pack of ten protective films for G308 or G308A
G3RS0000
Consult Sales  
Lieferzeit: 
 
 
Two port RS232/485 (isolated) option card
G3PBDP00
Consult Sales  
Lieferzeit: 
 
 
Profibus option card
G3DN0000
Consult Sales  
Lieferzeit: 
 
 
DeviceNet option card
G3CN0000
Consult Sales  
Lieferzeit: 
 
 
CANopen option card
G310 10" Operator Interface
G310C000
Consult Sales  
Lieferzeit: 
 
 
10.4" operator interface LCD, TFT, indoor, 8 button keypad
G310S000
Consult Sales  
Lieferzeit: 
 
 
10.4" operator interface LCD, TFT, outdoor, 8 button keypad
G3CF064M
Consult Sales  
Lieferzeit: 
 
 
64 MB compact flash card (industrial grade)
G3CF256M
Consult Sales  
Lieferzeit: 
 
 
256 MB compact flash card (industrial grade)
G3CF512M
Consult Sales  
Lieferzeit: 
 
 
512 MB compact flash card (industrial grade)
SFCRM200
Consult Sales  
Lieferzeit: 
 
 
Crimson programming software, manual and USB cable
PSDR0400
Consult Sales  
Lieferzeit: 
 
 
DIN rail power supply, 24 Vdc, 4 A
CBLPROG0
Consult Sales  
Lieferzeit: 
 
 
RS232 programming cable
G3FILM10
Consult Sales  
Lieferzeit: 
 
 
Pack of ten protective films for G310C or G310S
G3RS0000
Consult Sales  
Lieferzeit: 
 
 
Two port RS232/485 (isolated) option card
G3PBDP00
Consult Sales  
Lieferzeit: 
 
 
Profibus option card
G3DN0000
Consult Sales  
Lieferzeit: 
 
 
DeviceNet option card
G3CN0000
Consult Sales  
Lieferzeit: 
 
 
CANopen option card
Accessory Cables
CBLAB001
Consult Sales  
Lieferzeit: 
 
 
ALLEN BRADLEY SLC-503 V DF 1
CBLAB002
Consult Sales  
Lieferzeit: 
 
 
ALLEN BRADLEY PLC-5 V CHNL 0
CBLAB003
Consult Sales  
Lieferzeit: 
 
 
ALLEN BRADLEY DH48
CBLAB004
Consult Sales  
Lieferzeit: 
 
 
ALLEN BRADLEY PNLVW VIA DF1
CBLGEF01
€87,27
Lieferzeit: 1 Woche
 
GE FANUC 90S V SNP
CBLGEN01
Consult Sales  
Lieferzeit: 
 
 
RS232 TO MALE 9-PIN
CBLGEN02
€87,27
Lieferzeit: 1 Woche
 
RS232 BARE WIRES
CBLGEN03
Consult Sales  
Lieferzeit: 
 
 
RS422/485 BARE WIRE
CBLIDE01
Consult Sales  
Lieferzeit: 
 
 
IDEC MICRO 3
CBLIDE02
Consult Sales  
Lieferzeit: 
 
 
IDEC MICRO 3C
CBLIDE03
Consult Sales  
Lieferzeit: 
 
 
IDEC MICRO SMART
CBLKEY01
Consult Sales  
Lieferzeit: 
 
 
KEYENCE KV SERIES CABLE
CBLKOY00
Consult Sales  
Lieferzeit: 
 
 
KOYO MODEL 2xx
CBLMAT01
Consult Sales  
Lieferzeit: 
 
 
MATSUSHITA FP
CBLMAT02
Consult Sales  
Lieferzeit: 
 
 
MATSUSHITA FP0
CBLMDM00
€89,84
Lieferzeit: 1 Woche
 
MODEM 9PIN MALE
CBLMDM01
Consult Sales  
Lieferzeit: 
 
 
MODEM 25PIN MALE
CBLMIT01
Consult Sales  
Lieferzeit: 
 
 
MISUBUSHI FX
CBLMIT02
Consult Sales  
Lieferzeit: 
 
 
MITS FX0 and FX0N
CBLMIT03
Consult Sales  
Lieferzeit: 
 
 
MIT A/Q
CBLMOD01
€86,43
Lieferzeit: 1 Woche
 
MODICON (RS232)
CBLOMR01
Consult Sales  
Lieferzeit: 
 
 
OMRON (RS232)
CBLOMR02
Consult Sales  
Lieferzeit: 
 
 
OMRON SYS C200H-LK210
CBLOMR03
Consult Sales  
Lieferzeit: 
 
 
OMRON C-SERIES RS422
CBLPROG0
Consult Sales  
Lieferzeit: 
 
 
RJ-11 PROG. LEAD 10FT
CBLRLC00
Consult Sales  
Lieferzeit: 
 
 
485 G3 RJ45 - RL RJ11
CBLRLC01
Consult Sales  
Lieferzeit: 
 
 
RJ12-RJ12 1' CROSSED
CBLRLC02
Consult Sales  
Lieferzeit: 
 
 
RJ12-RJ12 10' CROSSED
CBLRLC03
Consult Sales  
Lieferzeit: 
 
 
RJ45-RJ45 1' STRAIGHT
CBLRLC04
Consult Sales  
Lieferzeit: 
 
 
RJ45-RJ45 10' STRAIGHT
CBLRLC05
Consult Sales  
Lieferzeit: 
 
 
RS485 JUMPERED
CBLRLC06
Consult Sales  
Lieferzeit: 
 
 
MC TO RED LION RJ11 RS485
CBLRLC07
Consult Sales  
Lieferzeit: 
 
 
RJ45-RJ45 6" STRAIGHT
CBLRLCS2
€66,78
Lieferzeit: 1 Woche
 
RJ12-RJ12 10' STRAIGHT
CBLSIE01
Consult Sales  
Lieferzeit: 
 
 
SIEMENS S7 PPI
CBLSIE02
Consult Sales  
Lieferzeit: 
 
 
SIEMENS MPI with out ADAPTOR
CBLSIE03
Consult Sales  
Lieferzeit: 
 
 
SIEMENS MPI with ADAPTOR
CBLSIE04
Consult Sales  
Lieferzeit: 
 
 
TI 545 ON PORT 1
CBLSIE05
€78,32
Lieferzeit: 1 Woche
 
SIEMENS 545/555 RS232
CBLSIE06
€78,32
Lieferzeit: 1 Woche
 
SIEMENS 545/555 - RS422
CBLSIE07
Consult Sales  
Lieferzeit: 
 
 
TI 500 SERIES
CBLSIE08
Consult Sales  
Lieferzeit: 
 
 
SIEMENS-CP525 COMM CARD
CBLSIE09
Consult Sales  
Lieferzeit: 
 
 
SIEMENS-S5 with ADAPTOR
CBLTEL00
Consult Sales  
Lieferzeit: 
 
 
G3 TELEMECHANIQUE RS485
CBLTEL01
Consult Sales  
Lieferzeit: 
 
 
G3 TELEMECHANIQUE SLV 485
CBLYAS01
Consult Sales  
Lieferzeit: 
 
 
YASKAWA SMC3010
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.