Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Industrial Relative Humidity Transmitters, Aluminium Connection Head, Wall & Duct Mount Version Discontinued Product

HX800 Series

Relative Humidity Transmitters, Industrial, Aluminium Connection Head | HX800 Series

1 year warranty CE
  • Monolithic IC Humidity Sensor
  • 2 Wire, 4-20mA Transmitter
  • Output Linearized With % RH
  • Temperature Compensated Output
  • Available With Pt100 RTD Output
  • 40~200 mV Output Test Signal
  • Reverse Polarity Protection
  • Internally Accessible Span and Zero Adjustments
  • Wide Power Supply Range

Beschreibung

The HX801/802 has been discontinued. Please contact our temperature engineering department for a substitute.

The HX801/HX802 is a complete relative humidity sensing module, with a loop powered 4 to 20mA output signal, representing 0 to 100% RH. Wall mounted and duct mount versions are available. Both versions come complete in an industry standard aluminum connection head. The relative humidity sensor and temperature compensating sensor protrude from the head inside a protective cap. This cap allows air to circulate to the sensors.

All units are designed for ease of servicing. The protective cap can be easily removed for cleaning if it becomes clogged with dust or removed for replacement if damaged. The humidity and temperature sensors are mounted on their own circuit board, which plugs into the main HX801 transmitter board. This means the sensors may be replaced if they are ever damaged, without the cost of a whole replacement unit. The wide operating range of the humidity and temperature sensors offers long term reliability over a broad range of applications. The sensors resist contaminating vapors such as organic solvents, chlorine and ammonia.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
HX801
Consult Sales  
Lieferzeit: 
 
 
Duct Mount, 0 to 100% relative humidity transmitter
HX801T
Consult Sales  
Lieferzeit: 
 
 
Duct Mount, 0 to 100% relative humidity transmitter with Pt100 Sensor
HX802
Consult Sales  
Lieferzeit: 
 
 
Wall Mount, 0 to 100% relative humidity transmitter
HX802T
Consult Sales  
Lieferzeit: 
 
 
Wall Mount, 0 to 100% relative humidity transmitter with Pt100 Sensor
HX801-FLG
Consult Sales  
Lieferzeit: 
 
 
Flange for HX801, 100 mm (3.9") dia.
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.