Cookies auf den Omega Webseiten Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
“Hot-Swapping”
Supported (Insertion and
Removal of IOP-241
While System is
Powered Up)
24 Buffered I/O Signals,
Each May Be Configured
As Input or Output
Eight Digital Signals
Available as Interrupt
Sources (Level Sensitive
or Edge Triggered)
Selectable Base Address
and Selectable and
Sharable Interrupt
Beschreibung
The IOP-241 is no longer available. Please see the OMG-USB-DIO as a possible
alternative or contact our Data Acquisition Department.
The IOP-241 is a PCMCIA card which allows parallel communication between personal computers with PCMCIA sockets and external devices. The IOP-241 is PCMCIA PC Card Standard Specification 2.1 compliant and plugs into Type II (5 mm) PCMCIA sockets. The IOP-241 provides up to 24 digital input and output signals. Each signal may be individually configured as input or output. In addition, each of the 24 signals are buffered to enhance the IOP-241’s drive capability. Eight of the digital signals may be used as interrupt sources. Each interrupt source may be programmed to be level sensitive or pulse triggered. An additional interrupt is available when all 24 I/O lines are needed. The interrupt signal of the IOP-241 may be mapped to any one of IRQ3-7, 9-12 or 14 and 15. The IOP-241 occupies 16 I/O address locations, and the address location may be selected by the user. All necessary software is included to install and configure the IOP-241 for use with DOS/Windows 3.x, and Windows 95/98. The IOP-241 is also shipped with DAQDRIVE, a software driver that allows programmers to create their own applications from most common DOS and Windows programming languages. For turn-key operation, the IOP-241 is also compatible with Labtech Notebook and Snap Master Software.
*Alle Preisangaben in Euro. Anmerkung: Comes with complete operator’s manual, DAQDRIVE and PCMCIA configuration software on CD ROM.