Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

L8-Series

L8-SERIES | L8-Series

L8-SERIES

1 year warranty CE
  • Constructed from durable, leak-proof PPS for excellent chemical resistance.
  • Long-lasting performance with reduced maintenance due to liquid level snap switch.
  • Easy horizontal instgallation with an indexed arrow for alignment.
  • UL-recognized for use in protected environments as an industrial motor controller.
Füllstandmessung - Verwandte Produkte anzeigen

Beschreibung

"The Series L8 Flotect® Liquid Level Switch features a leak proof body and float constructed from tough, durable polyphenylene sulfide which has excellent chemical resistance. Because the liquid level snap switch is magnetically actuated, there is no direct mechanical linkage to leak or fail, assuring longer life and decreased maintenance costs. This inexpensive unit is ideal for liquid level alarm, indication or control. Installation is quick and easy - simply install in a horizontal position with the index arrow pointing down. The L8 Flotect® Liquid Level Control is UL recognized as an industrial motor controller per UL standard 508, suitable for mounting in a protected environment. This lightweight switch can be used in numerous chemical processes, industrial systems and similar applications where process conditions are compatible with polyphenylene sulfide, Ceramic 8 and 316 stainless steel. This liquid level switch provides accurate setpoint control of liquids with specific gravities as low as 0.6. This compact and reliable control is designed to handle temperatures up to 212°F (100°C) and pressures to 150 psig (10 bar)."

APPLICATIONS

• Environmental control
• Waste water
• Scrubber systems
• Holding tanks
• Cooling towers
• Chemical/petroleum processing
• Plating and washing tanks
• Sewage treatment
• Car washes
• Remediation systems
• Thermal storage systems
• HVAC and building automation systems
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
L8
116,62
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, NPT
L8-WP
159,38
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, Weatherproof Enclosure
L8-WP2
159,38
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, Metal Weatherproof Enclosure
L8-BSPT
116,62
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, BSPT
L8-BSPT-WP
159,38
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, Weatherproof Enclosure, BSPT
L8-BSPT-WP2
159,38
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, Metal Weatherproof Enclosure, BSPT
L8-MV
139,67
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, gold contact, NPT
L8-MV-WP
182,43
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, gold contact, Weatherproof Enclosure
L8-MV-WP2
182,43
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, gold contact, Metal Weatherproof Enclosure,
L8-BSPT-MV
139,67
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, gold contact, BSPT
L8-BSPT-MV-WP
182,43
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, gold contact, Weatherproof Enclosure, BSPT
L8-BSPT-MV-WP2
182,43
Lieferzeit: 4 Wochen
 
Polyphenylene Sulfide, gold contact. Metal Weatherproof Enclosure, BSPT
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.