Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Rugged, Portable Datalogging Systems
Discontinued Product

OM-3000 Series

Rugged, Portable Datalogging Systems
Discontinued Product | OM-3000 Series

Rugged, Portable Datalogging Systems Discontinued Product

CE
  • 128 Kbytes Non-Volatile Memory (approx. 100,000 samples)
  • 240 x 128 Pixel Graphical LCD Screen
  • NiCad Battery Pack
  • RS-232 Interface With Cable Included
  • Built-in Charger and Battery Conditioner
  • Windows 3.1x/95/98/NT Software Included
  • Models for Thermocouple, RTD, 4-20 mA, and DC Voltage Inputs

Beschreibung

The OM-3000 is no longer available please see the OM-DAQPRO-5300 as a possible alternative or contact our data aquisition department.

OM-3000 Series dataloggers make taking measurements and downloading them to your PC for further analysis or archiving extremely easy. These dataloggers have a large integral backlit LCD display with graphics capabilities that can be used for on-the-spot measurements for all channels. Input ranges, user-defined session names and sampling intervals are easily programmed via the built-in keypad. With the standard 128K memory, approximately 100,000 individual samples with date/time stamp can be stored in the datalogger for downloading. With the optional 512K memory, approximately 400,000 individual samples with date/time stamp can be stored. These dataloggers are powered from a rechargeable NiCad battery pack with a 1500 mA hour rating at 7.2 Vdc. The datalogger will operate for up to 13 hours with backlight off and up to 7 hours with backlight on. The unit may operate continuously if left connected to AC power. Datalogger setup is completely menu driven and is performed from the front panel tactile keypad. Datalogger main menu setup selections include channel setup, measure without recording setup, new recording setup, review data set, download data set, memory management, date and time setup, and also battery capacity check.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
OM-3000-ADAPTER
Consult Sales  
Lieferzeit: 
 
 
AC ADAPTER FOR OM-3000
OM-3000
Consult Sales  
Lieferzeit: 
 
 
Portable thermocouple and voltage datalogger
OM-3000-E
Consult Sales  
Lieferzeit: 
 
 
Portable thermocouple and voltage datalogger with 512K memory
OM-3001
Consult Sales  
Lieferzeit: 
 
 
4 channel thermocouple datalogger
OM-3001-E
Consult Sales  
Lieferzeit: 
 
 
4 channel thermocouple datalogger with 512K memory
OM-3002
Consult Sales  
Lieferzeit: 
 
 
6 channel RTD datalogger
OM-3002-E
Consult Sales  
Lieferzeit: 
 
 
6 channel RTD datalogger with 512K memory
OM-3003
Consult Sales  
Lieferzeit: 
 
 
4 channel 4-20 mA datalogger
OM-3004
Consult Sales  
Lieferzeit: 
 
 
8 channel 4-20 mA datalogger
OM-3004-E
Consult Sales  
Lieferzeit: 
 
 
8 channel 4-20 mA datalogger with 512K memory
OM-3000-CASE
Consult Sales  
Lieferzeit: 
 
 
Soft fabric carry case with shoulder strap
OM-3000-BATTERY
Consult Sales  
Lieferzeit: 
 
 
Spare battery pack(all dataloggers include a battery pack this is needed only as a spare or replacement item)
*Alle Preisangaben in Euro.
Anmerkung: Each datalogger is supplied with Windows software, 120 Vac 60 Hz recharger, RS-232 cable with DB9F termination, protective rubber boot, and complete operator's manual.

Zugehörige Dokumentation:

Download OM-3004
Download OM-3003
Download OM-3002
Download OM-3001
Download OM-3000
We noticed you are from the US. Visit your local site for regional offers and live support.