Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Recorder Interface System Converts Your Printer into a Chart Recorder
Discontinued Product

OM-34E Series

Recorder Interface System Converts Your Printer into a Chart Recorder
Discontinued Product | OM-34E Series

1 year warranty
  • Converts Your Printer into a Chart Recorder
  • Up to 8 Channels of Recording
  • Interfaces Thermocouple, RTD, Voltage, Process Current and Strain Gage Inputs
  • Works with Black and White or Color Epson Compatible Printers
  • Time/Date Stamp Prints on Chart Every Tenth Sample

Beschreibung

The OM-34 is no longer available. Please contact our Data Acquisition department for a possible substitute.

OMEGA’s OM-34E recorder interface is a unique device that converts your standard Epson compatible printer into a strip chart recorder. You can economically trend thermocouple, RTD, voltage, process current and strain gage input signals on your existing printer without having to buy an expensive flatbed or vertical multi-point chart recorder. The OM-34E is small, portable, easy to set up, and it produces full sized graphs on low cost standard fan-fold printer paper.

The Model OM-34E-PC-LINK has an additional factory installed PC link that connects the OM-34E directly to a PC. The PC can then be used to monitor the process variables connected to the OM-34E.

Two OM-34E interface modules can be connected to the OM-34E for a total of eight channels of recording. When two interface modules are specified, both modules should be the same type, e.g., two OM-34-TC1 thermocouple interface modules.

Also, if power is interrupted while the OM-34E is in printing mode, the unit will remember all configuration data and will resume printing when power is restored without operator intervention.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
OM-34E
Consult Sales  
Lieferzeit: 
 
 
Recorder interface system with real-time clock (time/date stamp)
OM-34E-PC-LINK
Consult Sales  
Lieferzeit: 
 
 
Recorder interface system with PC link
OM-34-TC1
Consult Sales  
Lieferzeit: 
 
 
Interface module for types J, K and T thermocouples
OM-34-TC2
Consult Sales  
Lieferzeit: 
 
 
Interface module for type E thermocouples
OM-34-RTD
Consult Sales  
Lieferzeit: 
 
 
Interface module for 100 ohm Pt RTD’s
OM-34-V
Consult Sales  
Lieferzeit: 
 
 
Universal voltage interface module (up to 25 Vdc input)
OM-34-P
Consult Sales  
Lieferzeit: 
 
 
4-20 mA/0-20 mA current interface module
OM-34-S
Consult Sales  
Lieferzeit: 
 
 
350 ohm strain gage bridge interface module
*Alle Preisangaben in Euro.
Anmerkung: Comes with complete operator’s manual. Interface modules include cable to connect to OM-34E. Model OM-34E-PC-LINK includes Windows software and RS-232 cable.
We noticed you are from the US. Visit your local site for regional offers and live support.