Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Portable In-Process Temperature Profilers, Wireless Operation, User-Selected Intervals, 5 Thermocouple Inputs, Model OM-560-KIT
DISCONTINUED PRODUCT - Limited Units Available

OM-560-KIT

Portable In-Process Temperature Profilers, Wireless
DISCONTINUED PRODUCT  - Limited Units Available | OM-560-KIT

1 year warranty CE
  • Ideally Suited for Temperature Profiling or Use Where Wiring and Cabling Is Difficult
  • “Wireless” Operation
  • Reads Temperature in °F and °C and in User-Selected Intervals
  • Wide Range of Programmable Settings

Beschreibung

This Series is no longer available! Please see the OM-565 Series as a substitute, or contact our sales/engineering department.

The OM-560 portable temperature profiler offers a unique “wireless” way to measure, record and document temperature variations in processes, such as in-line oven or environmental processes inaccessible to most other temperature monitoring systems. The OM-560 has five thermocouple inputs, allowing a probe to be attached to any point on the parts or object under process. A magnetic wand turns on the circuitry, which reads and stores temperature readings at preset intervals during the transit of the assembly through the entire process. At the end of the process, the OM-560 is detached from the part or object, and is then connected to an IBM PC or compatible which extracts the data for analysis.

All operating parameters and functions are commanded from the PC keyboard, including sampling interval, number of points per scan, graph scaling, number of channels active, and desired temperature units (°C or °F). In addition, the unit can be programmed with a delay to hold off datalogging until a selected number of points have occurred. The OM-560 can also be set for continuous logging, where the most recent data is saved.

The resettable clock provides real- time dated printouts that include the time of the last point logged and the times when data was collected. The clock also turns the logging circuitry off between sampling events to conserve power.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
OM-560-KIT
Consult Sales  
Lieferzeit: 
 
 
Datalogger with starter kit
OM-560X-CC
Consult Sales  
Lieferzeit: 
 
 
Aluminum carrying case
OM-560X-CB25
Consult Sales  
Lieferzeit: 
 
 
IBM PC 25-pin cable
OM-560X-CB9
Consult Sales  
Lieferzeit: 
 
 
IBM PC 9-pin cable
OM-560X-WD
Consult Sales  
Lieferzeit: 
 
 
Non-contact starter wand
OM-560X-BT
Consult Sales  
Lieferzeit: 
 
 
6 V lithium battery
OM-560X-EH
Consult Sales  
Lieferzeit: 
 
 
Hot box enclosure
OM-560X-EB
Consult Sales  
Lieferzeit: 
 
 
Boot enclosure
*Alle Preisangaben in Euro.
Anmerkung: OM-560-KIT supplied with two sets of 5 type K thermocouples, PC interface cable, non- contact magnetic starting wand, IBM PC Windows 95 compatible software (3.5" and 5.25" disks), spare 6 V lithium battery, aluminum carrying case, rubber boot and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.