Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

IEEE-488 Interface Card for the ISA Bus
Discontinued Product

OMB-PER-488/AT

IEEE-488 Interface Card for the ISA Bus 
Discontinued Product | OMB-PER-488/AT

1 year warranty
  • Adds High-Speed IEEE-488.2 Capability to IBM and Compatible Computers
  • 1 Mbyte/sec Maximum DMA Data Transfers
  • Easy to Program, with Hewlett-Packard Style Commands
  • Features Subroutine Calls for High Speed Applications
  • 11 Interrupt Lines and 7 DMA Channels Available
  • Compatible with Popular Graphics and Analysis Software

Beschreibung

The OMB-PER488/AT is no longer available. Please consult our data acquisition department for a possible substitute.

The OMEGA OMB-PER488/AT converts IBM PC/XT/AT and compatible computers into high-performance IEEE-488.2 compliant controllers. The board reads data at up to the 1 Mbyte/sec maximum specified by the IEEE-488 bus. This high-speed throughput is achieved with special circuitry that combines two 8-bit IEEE data bytes into a single 16-bit word for DMA transfer on the 16-bit AT bus. The half-size board may be used in an 8-bit slot of an IBM PC type computer or 16-bit slot of an IBM AT type computer, with maximum data rates achieved in the AT computer. IEEE 488.2 defines common data codes, formats, message protocols and commands to simplify the integration of system software. The OMB-PER488/AT offers complete IEEE 488.2 compliance while retaining IEEE 488.1 compatibility. Thus the OMB-PER488/AT is compatible with thousands of existing IEEE-488 instruments and fully supports the growing number IEEE 488.2 instruments being introduced. Included with the OMB-PER488/AT is a powerful easy-to-use device driver which greatly facilitates programming. The driver is language independent and may be used with most common DOS and Windows languages.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
OMB-PER488/AT
Consult Sales  
Lieferzeit: 
 
 
IEEE-488.2 board with driver software
OMB-CA-7-3
Consult Sales  
Lieferzeit: 
 
 
6' (1.8 m) shielded IEEE-488 cable
*Alle Preisangaben in Euro.
Anmerkung: Comes with complete operator’s manual and driver software for Windows 95/98/NT
We noticed you are from the US. Visit your local site for regional offers and live support.