Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

RS-232/530/422/485 and 20 mA Current Loop Interface
Discontinued Product

OMG-SIO-530

RS-232/530/422/485 and 20 mA Current Loop Interface
Discontinued Product | OMG-SIO-530

1 year warranty CE
  • RS232/530/422/485 and 20 mA Current Loop Interface
  • Reliable Communication up to 5,000 Feet
  • IBM Compatible Serial Port with Speeds to 115,200 BPS (RS-422/485)
  • Selectable Address (Including COM1 through COM4) or Any Other Address up to 3FF hex
  • Windows 95/98 and NT RS-485 Driver Included
  • DB-25 Male Shielded Connector
  • 16550 Buffered UARTs Included, Full Array of Advanced UARTS Available
  • Includes DOS Utilities, Windows Advanced COM Drivers and Help Files

Beschreibung

The OMG-SIO-530 is no longer available. Please see the OMG-COMM232-PCI as a possible alternative for PCI bus computers, or contact our data acquisition group for other suggestions.

The OMG-SIO-530 is a PC bus plug-in card based on the 16550 FIFO buffered UART, which is compatible with the standard 8250. This single channel asynchronous serial communication card utilizes the RS-232 specification to provide RS-232 communications capabilities to your applications. The card is also user selectable for RS-530/422/485 and 20 mA current loop operation. Distances of 4000 feet in industrial environments are easily accommodated. Signals are transmitted and received via a 25-pin sub-D connector. Bit character lengths of 5, 6, 7 or 8, and odd, even or no parity are all available. Utility software included. The advanced COM drivers for Windows 95/98 and NT are included, which provide IRQ sharing, advanced UART support, and Windows serial diagnostics. Windows 3.1x drivers are available for more than 4 COM ports.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
OMG-SIO-530
Consult Sales  
Lieferzeit: 
 
 
RS-232/530/422/485 and 20 mA current loop interface
*Alle Preisangaben in Euro.
Anmerkung: Comes complete with operator’s manual and Serial Utility Disk.
We noticed you are from the US. Visit your local site for regional offers and live support.