Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Analog Output Boards
Discontinued Product! See Note Below

PowerDAQ PCI D/A Boards

Analog Output Boards Discontinued Product! See Note Below | PowerDAQ PCI D/A Boards

1 year warranty CE
  • Analog outputs (choice of 8, 16 or 32 16-bit channels)
  • Digital inputs (8 lines)
  • Digital outputs (8 lines)
  • Three 24-bit counters/ timers
  • Three clock/interrupt lines
  • Channel list
  • User defined power-on state
  • Simultaneous channels update
  • Onboard buffer size: 2k samples

Beschreibung



The PD2 DAO Series is no longer available. Please see the OMB-DAQBOARD-2000 Series as a substitute or contact Sales/Data Acquistion Engineering.

Offering as many as 32 analog outputs with 16-bit resolution, PD2-AO PCI-bus boards,also includes 16 digital I/O lines and three counter/timers. With these functions, the PD2-AO is well suited to implement complex closed-loop systems as well as handle motor control and many other industrial-automation tasks. The card calibrates each analog output individually without using trimpots and instead relies on a special D/A-based scheme that stores calibration coefficients in EEPROM and loads them automatically upon power up. This method also keeps board outputs in a predefined user-programmable state upon system startup.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PD2-AO-8/16
Consult Sales  
Lieferzeit: 
 
 
5 8-channel analog output, 16 bits, 100 kS/s per channel,three 24-bit counter/timers
PD2-AO-16/16
Consult Sales  
Lieferzeit: 
 
 
16-channel analog output, 16 bits, 100 kS/s per channel, three 24-bit counter/timers
PD2-AO-32/16
Consult Sales  
Lieferzeit: 
 
 
32-channel analog output, 16 bits, 100 kS/s per channel, three 24-bit counter/timers
PD2-AO-STP-16
Consult Sales  
Lieferzeit: 
 
 
16-channel screw-terminal panel for PD2-AO includes 96-way; 1 m cable
PD2-AO-STP-32
Consult Sales  
Lieferzeit: 
 
 
32-channel screw-terminal panel for PD2-AO includes 96-way; 1 m cable
*Alle Preisangaben in Euro.
Anmerkung: All PowerDAQ boards include a complete user’s manual, Quick Start application and driver software.
We noticed you are from the US. Visit your local site for regional offers and live support.