Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

PHB-250
DISCONTINUED PRODUCT

PHB-250

PHB-250DISCONTINUED PRODUCT  - Limited Units Available | PHB-250

PHB-250DISCONTINUED PRODUCT - Limited Units Available

CE
  • Menu-Driven Operation Prompts User Through Each Procedure
  • Setup Menus Provide Access to Advanced Features
  • Large Graphic Display Shows Complete Information on Current Reading and Buffers or Standards Entered
  • On-Line Help at the Touch of a Key
  • Automatic Electrode and Buffer Checking
  • RS-232 Output
  • Recorder Output

Beschreibung

The OMEGA™ PHB-250 is the most versatile and reliable meter on the market today. It combines a research-grade pH meter, an ion meter and a conductivity meter into single instrument: a dedicated system for electrochemical analysis. Multiple inputs let you use conductivity probe and two electrodes at the same time, even different modes. Multi-channel display shows readouts from one or as many as four electrodes simultaneously.

A clear, up-to-the-minute display of measurements and the standards in use ensures accurate readings. Additionally, the PHB-250 offers quick standardization at the push of a button, and the meters check electrode or buffer problems.

The PHB-250 offers excellent concentration measurement in its ion mode, allowing up to seven standards to be entered, up to five different ion electrode calibrations to be stored and recalled, and employment of advanced known/sample/addition/ subtraction methods.

*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.