Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Industrial HF-Resistant Alpha pH Electrode  - Discontinued

PHE-901-HF - DISCONTINUED

 | PHE-901-HF - DISCONTINUED

  • In-line or Submersion Mount
  • HF Resistant
  • 10 Feet of Cable

Beschreibung

The PHE-901-HF model has been discontinued. Please see the -HF option in the PHE-7300 Series as a possible alternative or contact our Flow Engineering Department.

This rugged pH electrode is specially designed for pH determination in samples containing hydrofluoric acid or other acid fluorides. Such samples can cause rapid deterioration of a typical glass pH electrode. This electrode consists of a PVC housing, incorporating a non-glass reference element and a plastic membrane pH sensor. Corrosive acid fluoride solutions will not reduce electrode performance or lifetime. The electrode has a zero potential at 7 pH and can be effectively used on most pH analyzers and controllers. Manual temperature compensation is recommended where required. The electrode is threaded with a 1" MNPT on both ends. The electrode can be installed into a pipe tee for in-line use, or on the end of a 1" FNPT submersion pipe.

Specifications
pH Range: 1 to 8
Temperature: 0 to 50°C
Zero Potential: 7 pH
Maximum Pressure: 50 psi
Body Construction: PVC

Dimensions
Overall Length: 160 mm (6.3")
Fitting Length: 137.2 mm (5.4")
Diameter: 33.04 mm (1.30")
Cable Length: 3 m (10')
*Alle Preisangaben in Euro.
Anmerkung: PHCN-37 controllers are not compatible with this electrode
We noticed you are from the US. Visit your local site for regional offers and live support.