Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Waterproof Portable pH/mV and Temperature Meters

PHH-905/910/915 - OBSOLETE PRODUCT

Waterproof Portable pH/mV and Temperature Meters | PHH-905/910/915 - OBSOLETE PRODUCT

Waterproof Portable pH/mV and Temperature Meters

2 year warranty CE
  • ±0.01 Accuracy in a Portable Meter
  • Versatile, with Multiple Measurement Modes
  • Microprocessor Control for Quick Results
  • Ergonomically Designed
  • Waterproof to 1 Meter (3.28') (IP67 Rated)
  • Easy to Operate
  • RS-232 Optional

Beschreibung

OMEGA ® Basic Portable pH Meters, the PHH-905, PHH-910 and PHH-915 Series, provide affordable, convenient means for making basic pH and mV measurements.These OMEGA ® portable pH meters are easy to operate. They were specifically designed to meet the challenges of outdoor or production plant use. The sealed, waterproof case is buoyant and fully immersible in water up to 1 meter in depth. The ergonomic design provides comfortable operation in either hand with soft rubber surfaces for firm grip. No matter where you need to take measurements, these meters are ready to go along. Four AA batteries supply energy for up to 4000 readings (approximately 240 hours of use). Operating the PHH-905, PHH-910 and PHH-915 Series couldn’t be easier. Just press “Standardize” and the meter automatically recognizes 22 different buffers, enters the appropriate buffer, and checks electrode quality. Additional operations are just as easy using the meter’s function keys. Basic Portable Meters make it easy to obtain good results by providing up to three calibration points (buffers), clear prompts and error messages. The high contrast LCD display is easy to read with large 12.7 mm ( 1 /2 ") characters. The PHH-915 has dual electrode standardization which lets you switch between a standard glass electrode and solid-state FET (field effect transistor) pH electrode without restandardizing. Auto-off mode allows you to program the meter to automatically shut off after six minutes of non-use to save battery life, or to run continuously to monitor samples for longer periods. External power and serial interface options provide additional operating flexibility by allowing you to run the meter from an ac power source and to interface with a printer or computer.
For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PHH-905
Consult Sales  
Lieferzeit: 
 
 
pH Meter only
PHH-905-KIT
Consult Sales  
Lieferzeit: 
 
 
pH Meter, pH/ATC Electrode, manual and carrying case
PHH-910
Consult Sales  
Lieferzeit: 
 
 
pH/mv Meter only
PHH-915-KIT
Consult Sales  
Lieferzeit: 
 
 
pH/mv Meter, pH/ATC Electrode, manual and carrying case
PHH-915
Consult Sales  
Lieferzeit: 
 
 
pH/mv Meter only also compatible with FET type probe PHE-923
PHH-915-KIT
Consult Sales  
Lieferzeit: 
 
 
pH/mv Meter, pH/ATC Electrode, manual and carrying case also compatible with FET type probe PHE-923
PHE-921
Consult Sales  
Lieferzeit: 
 
 
pH/ATC combination electrode, liquid silver/silver chloride reference with twist lock connector
PHE-922
Consult Sales  
Lieferzeit: 
 
 
combination electrode, gelled silver/silver chloride reference with temperature probe
PHE-923
Consult Sales  
Lieferzeit: 
 
 
Solid state FET pH/ATC electrode. (durable non-glass electrode uses transistor sensor)
PHAT-925
Consult Sales  
Lieferzeit: 
 
 
ATC temperature probe, stainless steel
*Alle Preisangaben in Euro.
Anmerkung: Kits are supplied with pH/ATC electrode, batteries, manual and carrying case. Please download PDF below for complete product specifications.
We noticed you are from the US. Visit your local site for regional offers and live support.