Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Chemical Metering Pumps for Continuous or Automatic Operation - Discontinued

99 WEEKS

Chemical Metering Pumps for Continuous or Automatic Operation - Discontinued | 99 WEEKS

1 year warranty CE
  • Manual or Proportional Control
  • Accept Pulse Frequency Input Signal
  • Rugged and Heavy Duty

Beschreibung

PHP-180A Series chemical metering pumps can be operated continuously or automatically by means of a pulse frequency signal. The operator simply changes the switch position from C to H. The pump is designed for applications involving the chemical dosing of a solution in relation to the volume of liquid being treated ( i.e., the chlorination of water). When you set the second switch for x1, the pump responds with one dose for every four input pulses received. In the x10 position, the pump will respond with one dose for every 40 input pulses received. By adjusting the regulating knob from 0 to 100% in the x10 position, the dosing ratio can be varied. These pumps feature a polypropylene pumphead and are available in three capacities. Model PHP-181A features polyethylene membrane disk valves and Viton ® seals and gaskets. PHP-182A/183A have ogival valves with Hastelloy springs and Viton ® seals and gaskets. Pump housing is aluminum coated with a polymer resin for corrosion protection. Pump Includes: Each pump comes with foot and injection valves, 2 m (6.5') of PVC suction tubing, 2 m (6.5') of polyethylene delivery tubing, filter, mounting hardware, connector for pumps with mA or frequency input, a bracket for pumps with a level input to hold level switch and filter, and LEV-2 level switch. Available Accessory Floating level probe with reversible magnetic actuation, PVC float, 2 m (6.5') of cable and connector. Model number: LEV-2, $42
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PHP-181A
Consult Sales  
Lieferzeit: 
 
 
10 LPH
PHP-182A
Consult Sales  
Lieferzeit: 
 
 
50 LPH
PHP-183A
Consult Sales  
Lieferzeit: 
 
 
30 LPH
*Alle Preisangaben in Euro.
Anmerkung: 1/2 " NPT injector and check valve assembly, foot valve/filter, polyethylene discharge tubing, PVC suction tubing, pulse input connector and LEV-2 level switch included
 
We noticed you are from the US. Visit your local site for regional offers and live support.