Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Ultra High Purity Pressure Transducer, Current Output

PX2150-I

Ultra High Purity Pressure Transducer, Current Output | PX2150-I

Ultra High Purity Pressure Transducer, Current Output

1 year warranty CE
  • Electropolished VAR 316L SS Wetted Parts
  • Assured 0.25% Accuracy
  • Helium Leak Tested to 1x10 -9 ATM.CC/sec
  • NIST Traceable Calibration
  • #4 M Swivel Face Seal

Beschreibung

OMEGA’s PX2150 Series pressure transducers combine state-of-the-art sensor technology with ultra pure manufacturing techniques, resulting in a durable high accuracy pressure sensor for high purity environments. The 4 to 20 mA output assures compatibility with most process controllers and computer interface equipment. The high accuracy output signal is virtually immune to EMI and RFI. The sensor is isolated from the pressure fitting which eliminates any torque effect. Every part is mass spectrometer leak tested to 1 x 10-9 ATM.CC/sec. Applications include high purity gas delivery systems, Semiconductor process tools or Pharmaceutical and Biotech processes.

SPECIFICATIONS
Excitation: 24 Vdc nominal
Max: 30.0 + (0.004 Loop Resistance .) Vdc
Min: 16.0 + (0.020 Loop Resistance .) Vdc
Loop Resistance: 0 to 800 .
Output: 4 to 20 mA (2-Wire) with fine adjustments for zero and span.
Accuracy: ±0.25% RSS at constant temperature (includes linearity, repeatability, and hysteresis)
Linearity: ±0.15% BFSL (Typical)
Hysteresis: 0.20% FS (Typical)
Repeatability: 0.02% FS
Operable Temperature Range: -40 to 260°F (-40 to 126°C) Compensated Temperature Range: 30 to 150°F (-1 to 65°C)
Thermal Zero Effect:±.02%/°F span
Thermal Span Effect:±.02%/°F span
Pressure Ratings: Range Proof Burst 50 75 3000 100 150 3000 250 350 5000 500 650 7500 1000 1250 7500 3000 3500 10000
Sensor: Capacitance
Wetted Parts: VAR 316L stainless steel, electropolished to 7 Ra (10 max)
Pressure Port: 1.4" tube stub with 4M Swivel Face Seal
Tube Volume: 1.8 cc
Electrical Connection: 6 ft (1.8 m) Cable or 4-pin Bayonet Connector
Mating Connector: PT06F8-4S
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX2150-V050GI
Consult Sales  
Lieferzeit: 
 
 
compound range -14.7 to 50 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-V100GI
Consult Sales  
Lieferzeit: 
 
 
compound range -14.7 to 100 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-V250GI
Consult Sales  
Lieferzeit: 
 
 
compound range -14.7 to 250 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-050GI
Consult Sales  
Lieferzeit: 
 
 
50 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-100GI
Consult Sales  
Lieferzeit: 
 
 
100 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-250GI
Consult Sales  
Lieferzeit: 
 
 
250 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-500GI
Consult Sales  
Lieferzeit: 
 
 
500 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-1KGI
Consult Sales  
Lieferzeit: 
 
 
1000 psig transducer with 6 foot cable and 4 to 20 mA output
PX2150-3KGI
Consult Sales  
Lieferzeit: 
 
 
3000 psig transducer with 6 foot cable and 4 to 20 mA output
PX2151-V100GI
Consult Sales  
Lieferzeit: 
 
 
compound range -14.7 to 100 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-V250GI
Consult Sales  
Lieferzeit: 
 
 
compound range -14.7 to 250 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-050GI
Consult Sales  
Lieferzeit: 
 
 
50 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-100GI
Consult Sales  
Lieferzeit: 
 
 
100 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-250GI
Consult Sales  
Lieferzeit: 
 
 
250 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-500GI
Consult Sales  
Lieferzeit: 
 
 
500 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-1KGI
Consult Sales  
Lieferzeit: 
 
 
1000 psig transducer with twist lock connector and 4 to 20 mA output
PX2151-3KGI
Consult Sales  
Lieferzeit: 
 
 
3000 psig transducer with twist lock connector and 4 to 20 mA output
PT06F8-4S
39,68
Lieferzeit: 2 Wochen
 
Mating connector for PX2151 series (sold separately)
*Alle Preisangaben in Euro.
Ordering Example: (1) PT06F8-4S mating connector (sold separately), €39,68 
We noticed you are from the US. Visit your local site for regional offers and live support.