Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

General Purpose Industrial Pressure Transducer

PX481 Series Superceded

PRODUCT  SUPERCEEDED | PX481 Series Superceded

PRODUCT SUPERCEEDED

  • 316 Stainless Steel Wetted Parts
  • 0.3% Full Scale Accuracy
  • Excellent Stability
  • Corrosion Resistant Housing

Beschreibung

The PX481 is no longer available. Please see the PX481A Series as a substitute, or contact our sales/engineering department.

The PX481 series general purpose industrial pressure transducer is designed for use in a variety of industries. Providing excellent media compatibility with all 316 stainless steel wetted parts, stability, low cost, and proven reliability, it is ideal for OEM applications. Each unit is shipped fully compensated for pressure and temperature and is completely interchangeable without the need for further calibration.

SPECIFICATIONS
Excitation:
12 to 25 Vdc
Output:1 to 6 Vdc
Accuracy: ±0.3% of span from best fit straight line including, linearity, hysterisis and repeatability
Zero Offset: 1 Vdc ±1% of span @ 25°C
Span: 5 Vdc ±1% of span @ 25°C
Operating Temperature: -40 to 105°C (-40 to 221°F)
Compensated Temperature: -5 to 55°C (23 to 131°F)
Thermal Zero Effects: 0.5% of span typical (2% maximum)
Thermal Span Effects: 0.5% of span typical (2% maximum)
Response Time: Less than 20 milliseconds
Stability: ±0.25% of span per year
Proof Pressure: 200% of rated pressure or 750 psi whichever is less
Burst Pressure (at 25°C): 5 times full scale
Vibration: 10 g @ 100 to 2,000 Hz (MIL-STD-202F, Method 213B, _ sine, Condition D)
Shock: 100 g (MIL-STD-202F, Method 204C, Condition D, Parts 1 & 2)
Protection Class: IP64
Wetted Parts: 316L stainless steel
Process Connection: 1/8" NPT male
Electrical Connection: 18", 20 AWG shielded cable
Weight: 50 grams (1.76 oz)
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX481-030G5V
Consult Sales  
Lieferzeit: 
 
 
0-30 psig pressure transducer with 1 to 6 Vdc output
PX481-060G5V
Consult Sales  
Lieferzeit: 
 
 
0-60 psig pressure transducer with 1 to 6 Vdc output
PX481-100G5V
Consult Sales  
Lieferzeit: 
 
 
0-100 psig pressure transducer with 1 to 6 Vdc output
PX481-200G5V
Consult Sales  
Lieferzeit: 
 
 
0-200 psig pressure transducer with 1 to 6 Vdc output
PX481-300G5V
Consult Sales  
Lieferzeit: 
 
 
0-300 psig pressure transducer with 1 to 6 Vdc output
PX481-500G5V
Consult Sales  
Lieferzeit: 
 
 
0-500 psig pressure transducer with 1 to 6 Vdc output
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.