Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

High Accuracy Gage Pressure Transducer, Rugged Titanium/Quartz Construction
Discontinued Product

PX800

High Accuracy Gage Pressure Transducer, Rugged Titanium/Quartz Construction
Discontinued Product | PX800

  • High Accuracy Up to 0.1%
  • Temperature Compensated –5 to 175°F
  • Rugged Construction, Well Suited for Shock and Vibration
  • Excellent Overpressure Rating 4X Full Scale Depending on Range
  • Crystal Silicon Diaphragm for Fast Response Time

Beschreibung

The PX800 has been discontinued. Please see thePX5000 as a possible substitute. Or contact our Pressure Engineering Department.

The PX800 is an extremely high accuracy rugged solid state transducer. Excellent for use in adverse environments, the PX800’s fully encapsulated sensing element consists of a four arm strain gage bridge diffused into the surface of a single crystal silicon diaphragm. The silicon diaphragm has excellent mechanical and electrical properties; combined linearity and hysteresis accuracy less than 0.1% BFSL, fast response and maximum acceleration sensitivity.

SPECIFICATIONS
Excitation: 10 Vdc @ 9 mA
Output: 1 psi 17 mV; 2.5 psi 25 mV; 5 psi 50mV; 10 psi 100 mV
Load Impedance: >100K ½ for rated performance
Accuracy: ±0.1% BFSL for 1 to 900 psi ranges; ±0.2% BFSL for 2k psi range (combined non-linearity and hysteresis)
Zero Balance: ±3 mV
Compensated Temp. Range: -5 to 175°F (-20 to 80°C)
Temperature Effects: ±0.5% total error 32 to 122°F; ±1.5% total error -5 to 175°F 1 psi range ±0.5% total error band 50 to 150°F
Overpressure Rating: 10 x for 1 and 2.5 psi ranges; 6 x 5 psi ranges; 4 x for 10 psi to 2k psi ranges, 2x for 2k psi
Natural Frequency: 28 kHz for 5 psi range; 360 kHz for 500 psi range
Mechanical Shock: 1000 g for 1 mS
Acceleration: 0.006% FS/G for 5 psi decreasing to 0.0002% FS/g for 500 psi
Pressure Media: Fluids compatible with quartz and titanium
Pressure Port: 1/4-18 NPT
Electrical Connection: 36" (0.9 m) 4-wire shielded cable
Weight: 1.8 oz. (51g)
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX800-001GV
Consult Sales  
Lieferzeit: 
 
 
1 psi Gage Pressure transducer
PX800-002GV
Consult Sales  
Lieferzeit: 
 
 
2.5 psi Gage Pressure transducer
PX800-005GV
Consult Sales  
Lieferzeit: 
 
 
5 psi Gage Pressure transducer
PX800-010GV
Consult Sales  
Lieferzeit: 
 
 
10 psi Gage Pressure transducer
PX800-015GV
Consult Sales  
Lieferzeit: 
 
 
15 psi Gage Pressure transducer
PX800-020GV
Consult Sales  
Lieferzeit: 
 
 
20 psi Gage Pressure transducer
PX800-030GV
Consult Sales  
Lieferzeit: 
 
 
30 psi Gage Pressure transducer
PX800-050GV
Consult Sales  
Lieferzeit: 
 
 
50 psi Gage Pressure transducer
PX800-100GV
Consult Sales  
Lieferzeit: 
 
 
100 psi Gage Pressure transducer
PX800-150GV
Consult Sales  
Lieferzeit: 
 
 
150 psi Gage Pressure transducer
PX800-200GV
Consult Sales  
Lieferzeit: 
 
 
200 psi Gage Pressure transducer
PX800-300GV
Consult Sales  
Lieferzeit: 
 
 
300 psi Gage Pressure transducer
PX800-500GV
Consult Sales  
Lieferzeit: 
 
 
500 psi Gage Pressure transducer
PX800-900GV
Consult Sales  
Lieferzeit: 
 
 
900 psi Gage Pressure transducer
PX800-2KSV
Consult Sales  
Lieferzeit: 
 
 
2000 psi Sealed Gage Pressure transducer
*Alle Preisangaben in Euro.
Anmerkung: 2000 psi range is sealed gage.
We noticed you are from the US. Visit your local site for regional offers and live support.