Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Precision Smart Pressure Transducer
Discontinued Product!

PX971

Precision Smart Pressure Transducer
Discontinued Product!  | PX971

Precision Smart Pressure Transducer Discontinued Product!

1 year warranty CE
  • Simultaneous 0-5 Volt Analog and Digital Outputs
  • RS-232 or RS-485 Serial Outputs Available
  • High Accuracy 0.05% Full Scale Typical Including Temperature Effects
  • User Configurable for Zero, Span, Pressure Units, Sampling and Update Rate
  • Gage, Absolute and Differential Models Available
  • Optional CE approval

Beschreibung


The PX971 is no longer available. Please see the PX01 Series as a substitute or contact Pressure Engineering.

Omega’s PX971 smart pressure transducers combine the best features of analog and digital transducers into a high accuracy, competitively priced unit designed to meet the most demanding applications. All models have both a 0-5 volt dc analog output and bidirectional serial communications output, which can be used simultaneously. Serial outputs are available in either RS-232 or RS-485 format.

The bidirectional communications allows the user to read data from the PX971 as well as change the configuration. Some of the items the user can configure include zero and span, pressure units, sampling and update rates.

The PX971 combines a proven silicon piezoresistive sensor with a microprocessor for compensation. The result is a transducer with exceptional accuracy (0.05% full scale typical) over it’s full temperature range of -40 to 85°C (-40 to 185°F).



SPECIFICATIONS
Excitation: 5.5 to 30 Vdc @ 30mA max
Analog Output: 0-5 Vdc (into 10 kΩ min)
Digital Output: RS-232 or RS-485
Digital Accuracy *: ±0.05% FS typical, ±0.1% FS max
Analog Accuracy *: ±0.06% FS typical, ±0.12% FS max *(Sum of worst case linearity, hysteresis, repeatability and thermal effects from -40 to 185°F)
Stability: 0.025% FS per year maximum
Operating Temperature: -40 to 85°C (-40 to 185°F)
Storage Temperature: -55 to 90°C (-67 to 194°F)
Pressure Units: 15 user selectable units
Proof Pressure: 3X full scale or 600 psi, whichever is less
Burst Pressure: 3X full scale or 700 psi, whichever is less
Static Pressure Effect: < 150 psi, no effect on accuracy, >150 psi Out of spec but will return to spec when < 150, (user can calibrate to spec in this range)
Media Compatibility: Non-corrosive, non-condensing, non-combustible gases
Sample Rate: Adjustable from 120/sec to 51.2 min/sample
Pressure Fittings: below 100 psi, 1/4 inch brass hose barbs; for ≥100 psi, 1/8 inch brass Swagelok fitting . Swagelok fittings available for all ranges on special order, add suffix "-SLF", no extra charge.
Electrical Connection: 6-pin plastic connector for non CE models, 6-pin military style connector for CE models
Mechanical Shock: 1500 g for 0.5 msec half sine (Per MIL-STD-883D, M2002.2 Cond B)
Vibration: 0.5" or 20 g's from 20 Hz to 2 kHz (Per MIL-STD-883D, M2007.2 Cond A)
Weight: 145 g (5 oz) (without fittings)
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX971-020A2
Consult Sales  
Lieferzeit: 
 
 
0-20 psi absolute pressure transducer with 0-5 Vdc and RS232 outputs and 1/4" hose barb fittings
PX971-001D2
Consult Sales  
Lieferzeit: 
 
 
+/- 1 psi differential pressure transducer with 0-5 Vdc and RS232 outputs and 1/4" hose barb fittings
PX971-020D2
Consult Sales  
Lieferzeit: 
 
 
+/- 20 psi differential pressure transducer with 0-5 Vdc and RS232 outputs and 1/4" hose barb fittings
PX971-020G2
Consult Sales  
Lieferzeit: 
 
 
0-20 psi gage pressure transducer with 0-5 Vdc and RS232 outputs and 1/4" hose barb fittings
PX971-100G2
Consult Sales  
Lieferzeit: 
 
 
0-100 psi gage pressure transducer with 0-5 Vdc and RS232 outputs and 1/8 inch Swagelok fittings
PX971-100G4-CE
Consult Sales  
Lieferzeit: 
 
 
CE approved 0-100 psi gage pressure transducer with 0-5 Vdc and RS485 outputs and 1/8 inch Swagelok fittings
PX971-CONN
Consult Sales  
Lieferzeit: 
 
 
Mating electrical connector for non CE models
PT06F10-6S
€47,27
Lieferzeit: ab Lager
 
Mating electrical connector for CE models
PX971-PDC
Consult Sales  
Lieferzeit: 
 
 
Power supply and 5' data cable for non CE models
PX971-PDC-CE
Consult Sales  
Lieferzeit: 
 
 
Power supply and 5' data cable for CE models
PX971-DISP
Consult Sales  
Lieferzeit: 
 
 
Digital display kit for non CE models, includes power supply, data cable and 6 digit, 1/8 DIN panel meter
PX971-DISP-CE
Consult Sales  
Lieferzeit: 
 
 
Digital display kit for CE models, includes power supply, data cable and 6 digit, 1/8 DIN panel meter
*Alle Preisangaben in Euro.
Anmerkung: All models come with complete operator’s manual.
*Other full scale ranges available. Consult engineering for availability.
 

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Range (psi) Wählen Sie:
001 für 0-1
010 für 0-10
020 für 0-20
050 für 0-50
100 für 0-100
300 für 0-300
500 für 0-500

(2) Units Wählen Sie:
G für Gage Pressure Model
A für Absolute Pressure Model
D für Differential Pressure Model
BD für Compound Ranges (Range is bidirectional)

(3) Serial Output Wählen Sie:
2 für RS232 serial output
4 für RS485 serial output

(4) Options Wählen Sie:
für Leave Blank For No Options
-CE für CE Approved Model
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.