Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Industrial Smart Pressure Transducer
Discontinued Product!

PX972

Industrial Smart Pressure Transducer
Discontinued Product!  | PX972

1 year warranty CE
  • Simultaneous 0-5 Volt Analog and Digital Outputs
  • RS232 or RS485 Serial Outputs Available
  • High Accuracy 0.1% Full Scale Typical Including Temperature Effects
  • User Configurable for Zero, Span, Pressure Units, Sampling and Update Rate
  • Gage, and Absolute Pressure Models Available
  • All Stainless Steel Construction for Industrial Applications
  • CE Approved

Beschreibung

The PX972 is no longer available. Please see the PX01 Series as a substitute or contact Pressure Engineering.

Omega’s PX972 smart pressure transducers combine the best features of analog and digital transducers into a high accuracy, competitively priced, unit designed to meet the most demanding applications. All models have both a 0-5 volt dc analog output and bidirectional serial communications output which can be used simultaneously. Serial outputs are available in either RS-232 or RS-485 format.

The bidirectional communications allows the user to read data from the PX972 as well as change the configuration. Some of the items the user can configure include analog output, zero and span, pressure units, sampling and update rates.

The PX972 combines a proven silicon piezoresistive sensor with a microprocessor for compensation. All surfaces exposed to the pressure media are 316 stainless steel making it suitable for many applications involving corrosive liquids or gases. The result is a transducer with exceptional accuracy (0.1% full scale typical) over it’s full temperature range of -40 to 85°C (-40 to 185 °F). All PX972’s are CE approved.

SPECIFICATIONS
Excitation: 6 to 30 Vdc @ 27 mA max
Analog Output: 0-5 Vdc (into10 kΩ min)
Digital Output: RS-232 or RS-485
Digital Accuracy *: ±0.1% FS typical, +/- 0.2% FS max
Analog Accuracy *: ±0.12% FS typical, ±0.24% FS max *(Sum of worst case linearity, hysteresis, repeatability and thermal effects from -40 to 185°F)
Stability: 0.025% FS per year maximum
Operating Temperature: -40 to 85°C (-40 to 185 °F)
Storage Temperature: -55 to 90°C (-67 to 194 °F )
Pressure Units: 15 user selectable units
Proof Pressure: 3X full scale or 6000 psi, whichever is less
Burst Pressure: 3X full scale or 8500 psi, whichever is less
Wetted Parts: 316 Stainless Steel
Pressure Fitting: 1/4 -18 NPT female
Electrical Connection: 6 pin connector, mating connector sold separately. Part # PT06F10-6S, $26.50
Sample Rate: Adjustable from 120/sec to 51.2 min/sample
Mechanical Shock: 1500 g for 0.5 msec half sine (Per MIL-STD-883D, M2002.2 Cond B)
Vibration: 0.5" or 20 g’s from 20 Hz- 2 kHz (Per MIL-STD-883D, M2007.2 Cond A)
Weight: 397 grams (14 oz)
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PX972-020A2
Consult Sales  
Lieferzeit: 
 
 
0-20 psia transducer with 0-5 Vdc analog output and RS-232 serial output,
PX972-020G2
Consult Sales  
Lieferzeit: 
 
 
0-20 psig transducer with 0-5 Vdc analog output and RS-232 serial output,
PX972-100G2
Consult Sales  
Lieferzeit: 
 
 
0-100 psig transducer with 0-5 Vdc analog output and RS-232 serial output,
PX972-500G2
Consult Sales  
Lieferzeit: 
 
 
0-500 psig transducer with 0-5 Vdc analog output and RS-232 serial output,
PX972-3KG2
Consult Sales  
Lieferzeit: 
 
 
0-3000 psig transducer with 0-5 Vdc analog output and RS-232 serial output,
PX972-3KG4
Consult Sales  
Lieferzeit: 
 
 
0-3000 psig transducer with 0-5 Vdc analog output and RS-485 serial output,
PT06F10-6S
€48,58
Lieferzeit: ab Lager
 
Mating electrical connector for PX972
PX971-PDC-CE
Consult Sales  
Lieferzeit: 
 
 
Power supply and 5' data cable for PX972
PX971-DISP-CE
Consult Sales  
Lieferzeit: 
 
 
Digital display kit for PX972, includes power supply, data cable and 6 digit, 1/8 DIN panel meter
*Alle Preisangaben in Euro.
Anmerkung: Comes with complete operator’s manual.
Other full scale ranges available. Consult engineering for availability @ 1-800-826-6342
Ordering Example:  (1) PT06F10-6S Mating Connector, €48,58

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Range (psi) Wählen Sie:
020 für 0-20
050 für 0-50
100 für 0-100
500 für 0-500
1K für 0-1000
3K für 0-3000

(2) Units Wählen Sie:
A für Absolute Pressure Model
G für Gage Pressure Model

(3) Output Wählen Sie:
2 für RS-232 Output
4 für RS-485 Output
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.