Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Industrial Wet/Wet Differential Pressure Transmitter High Over Pressure Capacity, 0-2 bar to 0-350 bar

PXM80 Series, Metric

Industrial Wet/Wet Differential Pressure Transmitter High Over Pressure Capacity, 0-2 bar to 0-350 bar | PXM80 Series, Metric

1.923,00 PXM80MD0-002BARDV

  • Low Differential Pressure at High Line Pressure - 100 bar Standard Optional up to 345 bar
  • FM Intrinsically Safe
  • All Stainless Steel Construction
  • Sealed for Harsh Environments
  • High Overpressure

Beschreibung

OMEGA’s PXM80 Series is a heavy duty, wet/wet, differential pressure transducer available in ranges from 0-2 to 0-350 bar. The Series is available with either of three outputs; mV/V, amplified 0-5 Vdc or 4-20 mA. These are suitable for interface with most PLCs and computer based control systems. An extremely high over pressure capacity of 100 bar or 150% of capacity (whichever is greater) make the PXM80 an extremely durable transducer. FM approved intrinsically safe rating is standard. The all stainless steel construction, high over pressure protection and FM approval, make the PXM80 Series differential pressure transducers a high reliability transducer in harsh industrial environments.

SPECIFICATIONS

mV/V OUTPUT
Excitation:
10 Vdc (15 V max)
Output: 2 mV/V nominal
Bridge Resistance: 350 Ohms
Zero Balance: ±1% FSO

5Vdc OUTPUT
Excitation:
24-32 Vdc
Output: 0-5 Vdc ±10% adj.
Zero Balance: 0 V ±10% adj

4-20 mA OUTPUT
Excitation:
10-40 Vdc
Output: 4-20 mA ±10% adj
Max Loop Resistance: (Input Voltage-12) x 50
Zero Balance: 4 mA, +10% -2%

COMMON SPECIFICATIONS
Linearity:
±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Agency Approvals: FM Intrinsically Safe IS/I.II.III/1/CDEFG - Standard
Operational Temp Range:
mV/V: -73 to +163°C (-100 to +325°F)
Amplified: -46 to +107°C (-50 to +225°)
Compensated Temp Range:+17 to +71°C (60 to +160°F)
Thermal Effects: Zero: =2 bar : 0.009% FSO/°C Zero: =2 bar: 0.013% FSO/°C (4-20 mA) Span: =2 bar : 0.009% Rdg/°C
Line Pressure: 138 bar or 150% of rated pressure, whichever is greater
Burst Pressure: 414 bar minimum
Wetted Parts: =2 bar: 17-4 PH Stainless Steel
Pressure Port: G 1 /4 <70 bar G 1 /8 70 bar and up
Electrical Termination: Style 0 = 3 m cable Style 1 = PTIH-10-6P (or Equiv) Style 5 = Metal Terminal Box Style 6 = micro DIN Mating Connector: Style 1 PT06F-10-6S (not included) Style 6: Mating Connector Included
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
PXM80MD0-002BARDV
1.923,00
Lieferzeit: 1 Woche
 
Differential pressure transducer with 0-2 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
PXM80MD0-3.50BARDV
Consult Sales  
Lieferzeit: 
 
 
Differential pressure transducer with 0-3.5 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
PXM80MD0-007BARDV
Consult Sales  
Lieferzeit: 
 
 
Differential pressure transducer with 0-7 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
PXM80MD0-014BARDV
Consult Sales  
Lieferzeit: 
 
 
Differential pressure transducer with 0-14 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
PXM80MD0-020BARDV
Consult Sales  
Lieferzeit: 
 
 
Differential pressure transducer with 0-20 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
PXM80MD0-035BARDV
Consult Sales  
Lieferzeit: 
 
 
Differential pressure transducer with 0-35 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
PXM80MD0-050BARDV
Consult Sales  
Lieferzeit: 
 
 
Differential pressure transducer with 0-50 Bar range, G 1/4 female fittings, 3 meter cable and 3 mV/V output
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.