Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Quick Disconnect Thermocouples with Miniature Connectors- Diameters 1mm and Greater

KMQ, TMQ, JMQ and NMQ Series

Quick Disconnect Thermocouples with Miniature Connectors | KMQ, TMQ, JMQ and NMQ Series

Quick Disconnect Thermocouples with Miniature Connectors

  • 310, 316, 321SS, Inconel - or Super OMEGACLAD™ XL Sheath for Long Life and High Temperatures
  • Colour-Coded SMP Connector
  • Fine Diameters of 0.25 mm to 0.75 mm Available
  • Custom Lengths Available
  • Glass Filled Nylon Connector, Body Rated to 220°C
  • High-Temperature Connectors Available
  • Probes Individually Pressure & Insulation Tested

Beschreibung

For high temperatures and consistent accuracy over the life of the probe, choose Super OMEGACLAD™ XL sheathing. These probes are built using Class 1 Tolerance materials, which means for a temperature range from 0 to 1250°C, Type K and N Super OMEGACLAD XL probes will hold their accuracy within ±1.1°C or 0.4% (whichever is greater). Class 2 Tolerance probes only guarantee ±2.2°C or 0.75% (whichever is greater) over their lifetime.

Why choose Super OMEGACLAD™?


Super OMEGACLAD™ XL’s low-drift characteristic ensures reliability of temperature readings longer than any other brand or sheath material. Within 15 weeks, Brands A, B, and C exhibited more than 8.3°C drift. At 25 weeks, OMEGACLAD™ XL’s drift was less than 2.8°C.†

Fine Diameter Probes
Alloy/IEC
Colour Code
Sheath
Dia. mm
Model No.
150 mm Length**
Model No.
300 mm Length**
310SS   K  1.00
1.50
3.00
KMQ310SS-IM100(*)-150
KMQ310SS-IM150(*)-150
KMQ310SS-IM300(*)-150
KMQ310SS-IM100(*)-300
KMQ310SS-IM150(*)-300
KMQ310SS-IM300(*)-300
Inconel   K  1.00
1.50
3.00
KMQIN-IM100(*)-150
KMQIN-IM150(*)-150
KMQIN-IM300(*)-150
KMQIN-IM100(*)-300
KMQIN-IM150(*)-300
KMQIN-IM300(*)-300
Super Omegaclad XL   K  1.00
1.50
3.00
KMQXL-IM100(*)-150
KMQXL-IM150(*)-150
KMQXL-IM300(*)-150
KMQXL-IM100(*)-300
KMQXL-IM150(*)-300
KMQXL-IM300(*)-300
321SS   T  1.00
1.50
3.00
TMQ321SS-IM100(*)-150
TMQ321SS-IM150(*)-150
TMQ321SS-IM300(*)-150
TMQ321SS-IM100(*)-300
TMQ321SS-IM150(*)-300
TMQ321SS-IM300(*)-300
321SS   J  1.00
1.50
3.00
JMQ321SS-IM100(*)-150
JMQ321SS-IM150(*)-150
JMQ321SS-IM300(*)-150
JMQ321SS-IM100(*)-300
JMQ321SS-IM150(*)-300
JMQ321SS-IM300(*)-300
Inconel   N  1.00
1.50
3.00
NMQIN-IM100(*)-150
NMQIN-IM150(*)-150
NMQIN-IM300(*)-150
NMQIN-IM100(*)-300
NMQIN-IM150(*)-300
NMQIN-IM300(*)-300
Super Omegaclad XL   N  1.00
1.50
3.00
NMQXL-IM100(*)-150
NMQXL-IM150(*)-150
NMQXL-IM300(*)-150
NMQXL-IM100(*)-300
NMQXL-IM150(*)-300
NMQXL-IM300(*)-300
* Specify junction type: E (exposed), G (grounded), or U (insulated). **Other lengths and fine diameters available, consult Sales Department.

Want to learn more about thermocouples? Click on the link to go to our thermocouple tutorial page!

Click here for help in selecting the thermocouple junction.

Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
KMQ321SS-IM100E-150
Consult Sales  
Lieferzeit: 
 
 
Subminiature quick-disconnect probe, Type K, 1 mm O.D. 150 mm length
KMQIN-IM150G-150
Consult Sales  
Lieferzeit: 
 
 
Subminiature quick-disconnect probe, Type K, 1.5 mm O.D. 150 mm length
NMQXL-IM300U-300
70,52
Lieferzeit: 1 Woche
 
Subminiature quick-disconnect probe, Type N, 3 mm O.D. 300 mm length
*Alle Preisangaben in Euro.
Anmerkung: †Tests conducted using insulated probes in an open-air, electric, muffle furnace versus a Type “S”, traceable standard. Individual results may vary depending on customer application. Inconel® is a registered trademark of Special Metals Corporation.

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Thermocouple Type Wählen Sie:
J für Type J
K für Type K
T für Type T
N für OmegaAlloy

(2) Sheath Material Wählen Sie:
310SS für 310 Stainless Steel
321SS für 321 Stainless Steel
IN für Inconnel Sheath
XL für Super Omegaclad XL

(3) Sheath Diameter Wählen Sie:
100 für 1 mm
150 für 150 mm
300 für 300 mm

(4) Thermocouple Junction Wählen Sie:
G für Grounded
U für Ungrounded
E für Exposed

(5) Sheath Length Wählen Sie:
150 für 150 mm
300 für 300 mm
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.