Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Signal Conditioningand Expansion Modules for DAQ Series Cards
Discontinued Product

QTC SignalPro Series

Signal Conditioningand Expansion Modules for DAQ Series Cards
Discontinued Product | QTC SignalPro Series

1 year warranty CE
  • Portable and Rack Mount Configurations
  • Compatible with DAQ-1200 Series Cards and DAQ PCMCIA A/D Cards
  • Expands Channel Capacity to 256
  • Signal Conditioning for Thermocouples, RTDs, Strain Gages, Accelerometers, Voltage and Current
  • Low/High Pass Filter and SSH Input Cards Available

Beschreibung

The SignalPro is no longer available. Please see the OMB-DAQBOARD-2000 as a possible substitute. Or contact our data acquisition department.

The SignalPro signal conditioning and channel expansion system provides a complete solution for all of your data acquisition applications by supporting a wide range of transducers. The SignalPro system provides the transducer with excitation when required and then performs the necessary “conditioning” of the electrical output signal from the transducer prior to measurement by an analog-to-digital converter. They are compatible with the DAQ-1200 series plug-in cards, and the entire DAQP series PCMCIA data acquisition adaptors, and will not only provide signal conditioning and excitation, but can expand the total number of input channels up to 256. (See section D1 for these cards).

The SignalPro series includes signal conditioning modules that enable the user to create data acquisition systems for transducers such as thermocouples, RTDs, strain gages and accelerometers, as well as voltage and current measurements.

Channel Expansion
SignalPro series modules can provide up to 16 channels of transducer input by multiplexing to a single analog to digital (A/D) channel of the data acquisition card (such as the DAQ-1200 series) in the host computer. The multiplexers on a SignalPro series module work like a switch, scanning each transducer input channel and connecting the input to the selected input channel on the data acquisition card. Some modules provide less than 16 input channels, yet allow multiple modules to share a single A/D channel. For example, the QTC-250 RTD signal conditioning module has eight input channels. Two QTC-250 modules may share one A/D input channel to provide 16 transducer input channels per A/D channel. Multiplexing to all 16 main A/D channels a data acquisition card in the host computer results in a maximum of 256 A/D transducer input channels per data acquisition card.

System Description
There are two types of SignalPro systems, rack mount and portable systems. The rack mount system consist of a 7 or 14 module expansion enclosure, up to 14 input modules and a power supply. The portable systems consist of a single module enclosure, single input module and power supply. Whereas with the rack mount systems, the enclosure input modules and power supply are specified individually to provide the maximum flexibility. The portable systems consist of one integrated compact unit ideal for field applications. Both the portable and rack mount systems connect to a computer through one of OMEGA’s data acquisition cards. The SignalPro works with OMEGA’s DAQ-1200 ISA plug-in cards and the DAQP family of PCMCIA cards. These cards include the DAQP-12A, DAQP-16, DAQP-208 and DAQP-308.

How to Put Together a Rack Mount System

1) Choose a 7 or 14 Slot Expansion Enclosure
The QTE-7 and QTE-14 are ruggedized, 19-inch rackmountable enclosures that can hold 7 and 14 input modules respectively.

2) Add Input Modules
Input modules are available with up to 16 inputs for almost every common sensor type. Some modules include an integral connector for field termination while others include a detachable screw terminal panel. The table below summarizes the available input modules.

3) Finish with a Power Supply
The QTE-7 and QTE-14 enclosures can be powered directly from 90 to 260 Vac @60 Hz. Two optional power modules are available. The QTC-100 and QTC-150 both allow the rack mount systems to be powered from 10 to 28 Vdc. The QTC-150 also provides battery backup power.
Portable Systems
All of the system components are integrated together in the portable systems. One model number includes a single input enclosure, input module and power supply. The portable systems require 9 to 25 Vdc power. An AC power adapter is included with them. The available models are shown in the table at lower left.
Connect to a Computer with a Data Acquisition Card
All of the SignalPro systems can be connected to a computer with one of OMEGA’s data acquisition cards. The SignalPro are compatible with the DAQ-1200 ISA card and the DAQP-12A, DAQP-16, DAQP-208 and DAQP-308 PCMCIA cards. Multiple enclosures may be linked to one data acquisition card.

Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
QTE-7 and QTE-14 SignalPro Series Rack-Mount Enclosures
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Optional half rack QTC family metal enclosure for 7 modules
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Optional full rack (19') QTC family enclosure for 14 modules
QTE-BLANK
Consult Sales  
Lieferzeit: 
 
 
Blank cover for rack mount enclosure
CP-QTE
Consult Sales  
Lieferzeit: 
 
 
Cable to interconnect multiple rack mount or portable enclosures
QTC-100 : SignalPro Power Modules
QTC-100
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card
QTC-PWR-DC
Consult Sales  
Lieferzeit: 
 
 
6 foot cigarette lighter cable, 2.1 x 5.5mm DC plug with 3A fuse
QTC-200 SignalPro Series - 14 Channel Thermocouple Input Module
QTC-200
Consult Sales  
Lieferzeit: 
 
 
14 channel thermocouple input card
QTC-200-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-200 with portable plastic enclosure and power source
QTC-100
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card
QTC-150
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card with battery backup
QTC-PWR-DC
Consult Sales  
Lieferzeit: 
 
 
6 foot cigarette lighter cable, 2.1 x 5.5 mm DC plug with 3 A fuse
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Optional half rack QTC family metal enclosure for 7 modules
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Optional full rack (19') QTC family enclosure for 14 modules
QTC-250 SignalPro Series - 8 Channel RTD Input Module
QTC-250
Consult Sales  
Lieferzeit: 
 
 
8 channel RTD input module (requires enclosure)
QTC-250-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-250 with portable plastic enclosure and power source
QTC-100
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card
QTC-150
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card with battery backup
QTC-PWR-DC
Consult Sales  
Lieferzeit: 
 
 
6 foot cigarette lighter cable, 2.1 x 5.5 mm DC plug with 3 A fuse
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Optional half rack QTC family metal enclosure with power supply
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Optional full rack (19') QTC Family metal enclosure with power supply
QTC-300 SignalPro Series - 4 Channel Strain Gage Input Module
QTC-300
Consult Sales  
Lieferzeit: 
 
 
4-channel strain gage input module (requires enclosure)
QTC-300S
Consult Sales  
Lieferzeit: 
 
 
QTC-300 with simultaneous sample hold for each channel (requires enclosure)
QTC-300-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-300 with portable plastic enclosure and power source (includes terminal block)
QTC-300S-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-300S with portable plastic enclosure and power source (includes terminal block)
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Half rack QTC family metal enclosure with power supply
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Full rack (19”) QTC family metal enclosure with power supply
QTC-350 - 4 Channel Accelerometer/Dynamic Signal Input Module
QTC-350
Consult Sales  
Lieferzeit: 
 
 
4 channel accelerometer/dynamic signal input module (requires enclosure)
QTC-350S
Consult Sales  
Lieferzeit: 
 
 
QTC-350 with simultaneous sample hold for each channel (requires enclosure)
QTC-350-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-350 with portable plastic enclosure and power source
QTC-350S-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-350S with portable plastic enclosure and power source
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Optional half rack QTC family metal enclosure with power supply
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Optional full rack (19”) QTC Family metal enclosure with power supply
QTC-100
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card
QTC-150
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card with rechargeable battery backup
QTC-PWR-DC
Consult Sales  
Lieferzeit: 
 
 
6 foot cigarette lighter cable, 2.1 x 5.5 mm DC plug with 3 A fuse
QTC-400 - 16 Channel Universal Current/Voltage Input Module
QTC-400
Consult Sales  
Lieferzeit: 
 
 
16 channel current/voltage module with gain of 1,2,4,8 (requires enclosure)
QTC-400-PCS
Consult Sales  
Lieferzeit: 
 
 
QTC-400 with optional portable plastic enclosure and power source (QTC-400T required)
QTC-100
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card
QTC-150
Consult Sales  
Lieferzeit: 
 
 
DC voltage power adaptor card with rechargeable battery backup
QTC-PWR-DC
Consult Sales  
Lieferzeit: 
 
 
6 foot cigarette lighter cable, 2.1 x 5.5 mm DC plug with 3A fuse
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Optional half rack QTC family metal enclosure with power supply
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Optional full rack (19') QTC family metal enclosure with power supply
QTC-500 SignalPro Series - 8 Channel OM5 Module Multipurpose Input Card
QTC-500
Consult Sales  
Lieferzeit: 
 
 
8 channel OM5 module multipurpose input card (includes general purpose terminal panel. When using thermocouples, QTC-500TC is required. Enclosure also required)
QTC-500TC
Consult Sales  
Lieferzeit: 
 
 
Terminal block with cold junction compensation for each channel on QTC-500
QTE-7
Consult Sales  
Lieferzeit: 
 
 
Optional half rack QTC family metal enclosure with power supply
QTE-14
Consult Sales  
Lieferzeit: 
 
 
Optional full rack (19”) QTC family metal enclosure with power supply
*Alle Preisangaben in Euro.
Anmerkung: Comes with QTC-500T terminal panel, software and operator’s manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.