Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Compact Dual Channel Strip Chart Recorders with Thermocouple and Millivolt Inputs
DISCONTINUED PRODUCT

RD-145 and RD146 Series

Compact Dual Channel Strip Chart Recorders with Thermocouple and Millivolt Inputs 
DISCONTINUED PRODUCT | RD-145 and RD146 Series

1 year warranty
  • Compact 100 mm (4") Chart Width
  • Type J Thermocouple Input Switchable Between Thermocouple or Millivolt Input
  • Set Thermocouple Zero Without Signal Input
  • 2 Temperature Ranges
  • 2 Voltage Ranges
  • 4 Chart Speeds

Beschreibung

The RD145/146 Series Recorders have been discontinued, please review the RD260 Series or the RD100A Series as possible substitutes or consult OMEGA's Temperature Engineering Department for other options.

SPECIFICATIONS

Cold Junction Compensation:Temperature units "J" thermocouple only
Accuracy:±1% span, mV input: ±2% span, thermocouple input (non-linearized)
Chart Drive:Synchronous moter
Chart Paper: 100 mm (4") writing width; 8 meters (25') long; fan fold at 4 cm (1.5"): olive color grid
Chart Speeds: By gear selection - .5, 1, 2, 4cm/min or cm/hr (approximately .2, .4, .8, 1.6 in/min or in/hr). Gear sets supplied
Channels/Pens: 1 or 2
Event Marker:Override event std.
Input Impedance: 2 MΩ typical
Source Impedance:Up to 20 KΩ
Ranges (JC Unit):0 to 100°C and 0 to 500°C. Note: With switch on mV, the mV ranges are 0 to 100 mV and 0 to 500 mV
Ranges (JF Unit): 0 to 250°F and 0 to 1000°F. Note: With switch on mV, the mV ranges are 0 to 100 mV and 0 to 400 mV
Range (mV Unit): 0 to 100 mV and 0 to 400 mV
Suppressed Zero: -20 to 100% (front panel access hole, mini blade); 0 to 500% (rear panel access hole, lower temperature range only), e.g., JC unit can be set to read 500 to 600°C
Elevated Zero: -20 to 100% (rear panel access hole, lower temperature range only), e.g., JC unit can be set to read -100 to 0°C (-100 to 150°F)
Normal Mode Rejection: 16 dB at 60 Hz
Panel Opening: 130 H x 144 W mm (5.12 H x 5.7" W)
Pen Lift: Manual
Power Requirements: 15 Vac ± 10% 60 Hz 1 Pen - 5.5 watts 2 Pens - 7 watts
Response: 0.5 sec full scale
Dimensions: 126 H x 140 W x 165 D mm (4.96 x 5.5 x 6.5")
Mounting:
Optional - Bezel, $53
Optional - Rack Mount, $41

NOTE: Product is Discontinued

Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
RD-146-JC-HRS
Consult Sales  
Lieferzeit: 
 
 
Dual channel, switchable thermocouple/mV inputs, °C range, and cm/Hrs speed
0100-0032
206,51
Lieferzeit: 1 Woche
 
6 pk chart paper, Z-fold 8 meters (25ft) long
0100-0105
75,42
Lieferzeit: 1 Woche
 
6 pk disposable blue pen short nib for channel 1
0100-0109
75,42
Lieferzeit: 1 Woche
 
6 pk disposable blue pen long nib for channel 2
0100-0106
74,71
Lieferzeit: 1 Woche
 
6 pk disposable red pen short nib for channel 1
0100-0110
96,33
Lieferzeit: 1 Woche
 
6 pk disposable red pen long nib for channel 2
0100-0107
75,19
Lieferzeit: 4 Wochen
 
6 pk disposable black pen short nib for channel 1
0100-0111
75,42
Lieferzeit: 11 Wochen
 
6 pk disposable black pen long nib for channel 2
0100-0108
75,42
Lieferzeit: 1 Woche
 
6 pk disposable green pen short nib for channel 1
0100-0112
75,42
Lieferzeit: 1 Woche
 
6 pk disposable green pen long nib for channel 2
*Alle Preisangaben in Euro.
Anmerkung: Each unit comes complete with one pen per channel, one roll og paper, and complete operator's manual.

Modellkonfigurator

Stellen Sie Ihre Modellnummer zusammen
Optionsbeschreibungen:


(1) Strip Chart Recorders Wählen Sie:
145 für 1-channel recorder
146 für Dual channel recorder

(2) Input Types Wählen Sie:
MV für mV input
J für Switchable thermocouple/mV

(3) °C or °F Ranges Wählen Sie:
Keine (Feld leer lassen) für Standard Unit
C für °C range-For J input only
F für °F-For J input only

(4) Speed Types Wählen Sie:
HRS für cm/Hrs
MIN für cm/min
Anmerkung: Nicht alle Optionen können miteinander kombiniert werden, die gültigen Teilenummern entnehmen Sie bitte dem Datenblatt.
We noticed you are from the US. Visit your local site for regional offers and live support.