Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

Multi Channel High Resolution Paperless Recorder/Data Acquisition System
Discontinued Product

RD850 Series

Paperless Recorder/Data Acquisition System, Multi Channel, High Resolution 
Discontinued Product | RD850 Series

2 year warranty CE
  • 3, 4, 6 or 8 Isolated Analog Inputs Plus Computation Channels
  • 16-Bit Resolution and High Accuracy
  • 5-Inch Bright LCD Bar Graph, Graphic, Digital, Date/Time Display with Touchscreen Control
  • Record Data on 3 1/2 Inch Disks or PCMCIA Memory Cards
  • Windows Based Software (Not Included)
  • Math Functions Include +, - , x , ÷ , Square Root, Logarithms, Totalization, Maximum/Minimum Moving Average, Timed Average, Quadratics, and a 12-Element Constant Table
  • 5-Digit Dynamic Channel Scaling
  • Independent Sampling Rates for Each Channel
  • Set Up and Automatically Search Data Files for Signal Values, Alarms, or Date/ Time Parameters
  • Pre- and Post Trigger Event Information
  • 60 Internal Alarms
  • 5 Alarms (High, Low, and Rate of Change) Per Channel
  • Optional 3 Form C Relay Contact Outputs
  • Optional 6 Form C Relay Contact Outputs with 3 Digital Inputs
  • RS-485 Isolated Multi-Drop or RS-232 Bi-Directional Communication Port

Beschreibung

This Series is no longer available. Please review the RD8800 Series as a possible substitute or consult OMEGA's Temperature Engineering Department.

For complete product specifications see the Related Links section at the bottom of this page.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
RD840-4MC
Consult Sales  
Lieferzeit: 
 
 
PCMCIA flash memory card 4 MB - Model RD840 only
RD850-AL3
Consult Sales  
Lieferzeit: 
 
 
3 form C relay contacts 3 amp @ 250 Vac or 26 Vdc *
*Alle Preisangaben in Euro.
Anmerkung:
* Modules are field installable.
We noticed you are from the US. Visit your local site for regional offers and live support.