Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Digital Hygrometer/Thermometer With Integral Datalogger, Model RH70 - Discontinued

RH70

 | RH70

1 year warranty
  • High Accuracy
  • Indicates Temperature, Humidity and Dewpoint
  • Stores Up to 1000 Readings of Both Humidity and Temperature
  • RS-232C Serial Output
  • Memory Storage of Min, Max and Average
  • Individual Analog Outputs for Both Humidity and Temperature
  • Light Weight High Performance Design
  • Carrying Case Included

Beschreibung

The RH70 model has been discontinued. Please see the HH314A as a possible alternative or contact our Temperature Engineering Department.

For measuring humidity and temperature in heating, ventilation and air conditioning industries, the RH70 is a microprocessor-based digital hygrometer/thermometer with built-in data storage and an RS-232C interface. The RH70 also calculates the dewpoint, for display in either °C or °F. The RH70 features 2% rdg accuracy for humidity and 0.2% rdg accuracy for temperature. From the front keyboard, the user can select °C or °F units, operating mode and data storage, and download information via the RS-232 output by use of the keypad.
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
RH70-SF
Consult Sales  
Lieferzeit: 
 
 
Sinter filter
RH70-RP
€785,60
Lieferzeit: 4 Wochen
 
Replacement probe for RH70
*Alle Preisangaben in Euro.
Anmerkung: RH70 comes with probe with 5' connection cable, RS-232C adaptor cable, analog output cable, carrying case, 9 V battery, user’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.