Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Discontinued
NEMA Type 12 Multi-Door Steel Free Standing Electrical Enclosures and Cabinets

SCE-86M Series Electrical Cabinets

NEMA Type 12 Multi-Door Steel Free Standing Electrical Enclosures and Cabinets | SCE-86M Series Electrical Cabinets

1 year warranty
  • 0.125" Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Heavy Duty Lifting Eyes
  • Reinforced Top
  • Steel Stiffeners Welded to Back Inside of Enclosure
  • Overlapping Two-Door Openings Have No Center Post
  • Black Zinc Die Cast Padlocking Handle
  • 3-Point Latching Mechanism
  • Concealed Hinge
  • Mechanical Interlock
  • Far Right Hand Door is Main Door
  • Panel Supports
  • Interior Print Pocket
  • Removable Panels Are Mounted on Collar Studs
  • Provisions for Fluorescent Light Kit
  • Oil-Resistant Door Gasket
  • Ground Stud on Door
  • Removable Print Pocket
  • Flange Trough Collar Around All Sides of Door Opening

Beschreibung

This series has been discontinued and there is no replacement. Please see our offering of Free Standing Enclosures.
Application

Designed to house electrical equipment and provide protection from dirt, dust, oil and water.

Finish
ANSI-61 recoatable gray finish over phosphatize surfaces. Panels are powder coated white.

Industry Standards
NEMA Type 12 & Type 13
UL Listed Type 12
CSA Type 12
IEC 60529 IP 55
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
SCE-86M3E
Consult Sales  
Lieferzeit: 
 
 
NEMA Type 12 multi-door electrical enclosure, 86in. x 112in. x 14in (H x W x D), includes subpanel
SCE-86M3E20
Consult Sales  
Lieferzeit: 
 
 
NEMA Type 12 multi-door electrical enclosure, 86in. x 112in. x 20in (H x W x D), includes subpanel
SCE-86M4E
Consult Sales  
Lieferzeit: 
 
 
NEMA Type 12 multi-door electrical enclosure, 86in. x 149.19in. x 14in (H x W x D), includes subpanel
SCE-86M4E
Consult Sales  
Lieferzeit: 
 
 
NEMA Type 12 multi-door electrical enclosure, 86in. x 149.19in. x 20in (H x W x D), includes subpanel
SCE-86M5E
Consult Sales  
Lieferzeit: 
 
 
NEMA Type 12 multi-door electrical enclosure, 86in. x 187in. x 14in (H x W x D), includes subpanel
SCE-86M5E20
Consult Sales  
Lieferzeit: 
 
 
NEMA Type 12 multi-door electrical enclosure, 86in. x 187in. x 20in (H x W x D), includes subpanel
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.