Cookies auf den Omega Webseiten
Wir verwenden Cookies auf unserer Webseite. Diese Cookies sind für die ordnungsgemäße Funktion der Webseite unerlässlich. Wenn Sie fortfahren, ohne Ihre Einstellungen zu ändern, gehen wir davon aus, dass Sie alle Cookies auf dieser Webseite akzeptieren.Um weitere Informationen zu diesen Cookies zu erhalten, klicken Sie bitte hier.
SCHLIESSEN
Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0

Two-Wire, Loop-Powered Process Indicator
Superseded Product

TX80 Series

Two-Wire, Loop-Powered Process Indicator | TX80 Series

Two-Wire, Loop-Powered Process Indicator

CE
  • FM Intrinsic Safety Certification
  • Powered by 1-5 mA, 4-20 mA or 10-50 mA Signal
  • 2.5 V Max Voltage Drop
  • Display to ±1999 or ±199,900
  • 100 to 2,000 Count Span Adjust
  • 2,000-Count Zero Suppression or Elevation
  • Simple 2-Wire Hook Up

Beschreibung

The TX80 Series has been superseded by the TX82B Series

The TX80 series are two-wire current-loop indicators that are powered directly by a 1-5 mA, 4-20 mA or 10-50 mA process loop signal, with a maximum voltage drop of 2.5 V. No separate power supply connections are required. This reduces overall hardware and field wiring costs and provides immunity from most electrical noise encountered in process control environments.

SPECIFICATIONS
Signal: 1-5 mA, 4-20 mA or 10-50 mA (jumper-selectable)
Linear Range: 0.3 to 50 mA
Protection: 200 mA forward, 1000 mA reverse
Forward Voltage Drop: 2.5 V max up to 50 mA
Input Resistance: 50 Ohms at 1-5 mA, 12.5 Ohms at 4-20 mA, 5 Ohms at 10-50 mA
Zero Adjust: -2000 to +2000 counts (4 jumper- selectable ranges plus fine adjustment)
Span Adjust: 0 to 2000 counts (with fine adjustment)
NMR: 46 dB, 50/60 Hz
CMR, Meter to Case: 120 dB, dc to 60 Hz
CMV, Meter to Case: 700 Vp
RFI Susceptibility: Less than ±0.5% of span with conduit fitting or external explosion-proof housing in 10 V/m field strength at 27 or 440 MHz
Accuracy @ 25°C: ±0.1% of span ±1 count
Zero Tempco: ±0.1 count/°C typ, ±0.2 count/°C max
Span Tempco: ±0.005% of span/°C typ, ±0.015% of span/°C max


The TX80 Series has been superseded by the TX82B Series
*Alle Preisangaben in Euro.
We noticed you are from the US. Visit your local site for regional offers and live support.