Einkaufswagen  |  Kontakt  | 
Deutschland 07056-9398-0
Internationale Rufnummer++49 (0) 7056-9398-0
Layer N Banner

1/8 DIN Graphic Display Meter

XY1701

1/8 DIN Graphic Display Meter | XY1701

1/8 DIN Graphic Display Meter

5 year warranty CE
  • Universal Model for Thermocouples, RTD and Process (Vdc and Current)
  • Monochrome, High Resolution Graphic Display with High- Intensity Backlighting
  • Display Can Be Configured for Bar Graph, Charting or Standard Segment Format
  • 1/8 DIN Enclosure

Beschreibung

Coming Soon!
The XY1700 is not available at this time. Please contact our Sales Department for availability or a possible alternative.


OMEGAs new XY1700 Series of universal graphic meters provide unmatched versatility in an industry standard 1/8 DIN format. One universal model can be configured to measure thermocouples, RTDs or process voltage and current inputs. This high intensity, backlit, monochrome graphical display can be easily configured in the field to display a number of different viewing formats including charts, bar graphs and standard digital segments. Options include alarm relays and analog output.

SPECIFICATIONS (Preliminary)
Display:
240 x 64 dots (0.29 x 0.29 mm dot size)
Dimensions: 48 H x 96 W x 165 mm D (1.89 x 3.78 x 6.5")
Panel Cutout: 45 H x 92 mm W (1.772 x 3.622"); 1/8 DIN Display Format (User Selectable): Multi-segment digital, bar graphs, charts
Backlighting: High intensity yellow
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Relative Humidity: 90% @ 40°C (104°F) (non-condensing)
Input: Thermocouples types, J, K, T, and J DIN
Accuracy: ±0.50°C (0.9°F) after 30 min warm-up
Input: RTD 100 Ω Pt (0.00385 curves); 2-, 3- and 4-wire selectable
Accuracy: ±0.5°C (0.9°F) after 30 min warm-up
Input Ranges: 0 to 100 mV, ±50 mV, 0 to 10V, ±5V, 0 to 20 mA, 4 to 20 mA
Accuracy: ±0.02% rdg, after 30 min warm-up
Relay Outputs (Optional): 2 Form C (SPDT) relays, rated 5 Amp 250 Vac; programmable for active high/low alarms with latching/non-latching relays
Analog Output (Optional): 0 to 5V, 0 to 10V or 4 to 20 mA
Power: 115 or 230 Vac ±10%
Bestellangaben (Bitte Modellnummer angeben)
Artikelnummer/Beschr.
Stk
Beschreibung
XY1701
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter
XY1701-AR
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter with alarm relays and analog output
XY1701-230VAC
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter (230 Vac)
XY1701-AR-230VAC
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter with alarm relays and analog output (230 Vac)
with built-in wireless receiver
XY1701-W
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter with built-in wireless receiver
XY1701-AR-W
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter with alarm relays and analog output with built-in wireless receiver
XY1701-230VAC-W
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter (230 Vac) with built-in wireless receiver
XY1701-AR-230VAC-W
Consult Sales  
Lieferzeit: 
 
 
Graphic panel meter with alarm relays and analog output (230 Vac) with built-in wireless receiver
*Alle Preisangaben in Euro.
Anmerkung: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.