Deutschland  |  0800-8266342 Gebührenfrei

OMEGA's Product Videos

To view these videos simply click on the image and the video will start playing automatically.

  DRTB Series Thermocouple Terminal Blocks
Troubleshooting and datalogging has never been easier.
Get this product »
  OS555A High Temperature, Non-Contact Infrared Thermometer/Transmitter
If you need to measure temperature with a non-contact device in an industrial application, then this is your device.
Get this product »
 
  Wireless Sensor Video
Learn about Omega's Wirelesss Thermocouple and Wireless RTD Products.
Get this product »
  Miniature Wireless Thermocouple Connectors
These stand-alone, compact connectors transmit measurement data to a mating receiver up to 90 m (300') away.
Get this product »
 
  OM80 Series Mini NOMAD RFID Data Loggers and Readers
Engineered to provide an economical and reliable solution for cold chain environmental monitoring.
Get this product »
  Animation: OM80 Series Mini NOMAD RFID Data Loggers and Readers
Engineered to provide an economical and reliable solution for cold chain environmental monitoring.
Get this product »
 
  OS4000 Series High Speed Industrial Fiber Optic Infrared Transmitter
Offers many standard features such as adjustable emissivity, linear analog output, high and low alarm voltage output and much more.
Get this product »
  WT4001D Laboratory Grade Benchtop Wind-Tunnel with Instrumentation
Designed to give a highly uniform flow rate over a 152 mm (6") test section.
Get this product »
 
  UV1000 Universal Verbalizer OMEGASAYS® Process-Signal-to-Speech Converter
A handheld, process-signal to speech device that actually talks!
Get this product »
  WTM1000 Wind Tunnel
Gives a highly uniform flow rate at four selectable fixed air speeds, yet it costs less than competitive brands.
Get this product »
 
  FMA1000 Industrial Air Velocity/Temperature Transmitter/Indicator
Measures and displays air velocity
as well as air temperature.
Get this product »
  WT-2000 Wind Tunnel
For Thermal Evaluation of Circuit Boards, Heat Sinks, Components and Air Velocity Sensor Calibrations.
Get this product »
 
  OS530 OMEGASCOPE® Handheld Infrared Thermometer
Offers solutions for many non-contact temperature measurement applications.
Get this product »
  OSXL-i Series Compact Thermal Imager
Find wasteful energy loss, locate moisture damage, document repairs, detect energized equipment, minimize downtime, and more.
Get this product »
 
           



MMV | 6 | 009